COMPANY HEADER
Print Back
SMC® Air Regulators
Unit of Measure
 1 2 3 4 5 »  

Item #

Manufacturer Part Number

Port Size

03159650 N/A AR20-N01G-Z N/A 1/8 in
01984235 N/A ARX20-N01BG N/A 1/8 in
01983875 N/A AR10-M5GH N/A M5 x 0.8
04352456 N/A AR30-F03H N/A 3/8 in
03652208 N/A AR50-F06 N/A 3/4 in
02006987 N/A AR30K-N03BG-Z N/A 3/8 in
02764345 N/A ITV2050-04N3CN4 N/A 3/8 in
02006937 N/A AR30-N03BG-Z N/A 3/8 in
03103132 N/A AR40K-N03BG-Z N/A 3/8 in
04558368 N/A AR20-F01BG N/A 1/8 in
02006555 N/A AR10-M5BG-Z N/A M5 x 0.8
02661349 N/A AR10-M5-1 N/A M5 x 0.8
03183415 N/A AR40-04BE N/A 1/2 in
04352498 N/A AR40-N06B-Z N/A 3/4 in
03251555 N/A ARX20-F01 N/A 1/8 in
03030178 N/A AR40-N04E-1Z N/A 1/2 in
02781628 N/A AR30K-N03E-Z N/A 3/8 in
04352469 N/A AR30-N03-Z-X48 N/A 3/8 in
04565554 N/A ITV2050-40N3CS4 N/A 3/8 in
04352517 N/A AR60K-N10B-Z N/A 1 in
01983993 N/A AR25-03BG N/A 3/8 in
01983911 N/A AR20-01H N/A 1/8 in
01984020 N/A AR25K-03H N/A 3/8 in
01984132 N/A AR60K-10G N/A 1 in
03476420 N/A AR20K-N01BG-1Z N/A 1/8 in
Unit of Measure
 1 2 3 4 5 »