COMPANY HEADER
Print Back
SMC® Air Regulators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Manufacturer Part Number

Port Size

02760478 N/A AR40-N04G-Z N/A 1/2 in
03259701 N/A AR60-10BG N/A 1 in
02970913 N/A AR40-N04G-NZ N/A 1/2 in
03248891 N/A AR20-F01 N/A 1/8 in
01989552 N/A ITV2030-33N3S4 N/A 3/8 in
02762679 N/A AR20K-F01 N/A 1/8 in
02006921 N/A AR30-N03H-Z N/A 3/8 in
02762673 N/A AR10-M5-Z N/A M5 x 0.8
04300385 N/A ITV2030-31N3BL4 N/A 3/8 in
03695977 N/A AR30-03BG-1 N/A 3/8 in
01148577 N/A AR30-03H N/A 3/8 in
01989510 N/A ITV2030-01N3L4 N/A 3/8 in
04786127 N/A AR30K-N03-1Z N/A 3/8 in
04558441 N/A AR30-03BG-N N/A 3/8 in
03884229 N/A AR40-N04B-YZ-X48 N/A 1/2 in
02966780 N/A AR40K-04 N/A 1/2 in
02954151 N/A AR40K-N03BE-Z N/A 3/8 in
04352451 N/A AR30-03E-1 N/A 3/8 in
02871660 N/A AR30K-03BG-1 N/A 3/8 in
03074866 N/A AR50-N10-NZ N/A 1 in
01952143 N/A AR40-N04H-Z N/A 1/2 in
03188399 N/A AR50-10G N/A 1 in
02762725 N/A AR60K-N10-Z N/A 1 in
04558456 N/A AR30-N03B-RYZ N/A 3/8 in
03841504 N/A AR40K-N04BE-Z N/A 1/2 in
Unit of Measure
« 6 7 8 9 10 »