Item # |
Item Name |
Bore Diameter |
Series |
Torque Capacity |
|---|---|---|---|---|
| 07159586 | N/A Tsubaki (UST) 21.4 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 15 mm | N/A BB | N/A 21.4 ft·lb |
| 07159583 | N/A Tsubaki (UST) 21 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 15 mm | N/A BB | N/A 21 ft·lb |
| 07159623 | N/A Tsubaki (UST) 21 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 15 mm | N/A BB | N/A 21 ft·lb |
| 07159584 | N/A Tsubaki (UST) 21.4 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 15 mm | N/A BB | N/A 21.4 ft·lb |
| 07159585 | N/A Tsubaki (UST) 21.4 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 15 mm | N/A BB | N/A 21.4 ft·lb |
| 07159581 | N/A Tsubaki (UST) 31.7 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 17 mm | N/A BB | N/A 31.7 ft·lb |
| 07159627 | N/A Tsubaki (UST) 31.7 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 17 mm | N/A BB | N/A 31.7 ft·lb |
| 07159580 | N/A Tsubaki (UST) 31.7 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 17 mm | N/A BB | N/A 31.7 ft·lb |
| 07159579 | N/A Tsubaki (UST) 45 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 20 mm | N/A BB | N/A 45 ft·lb |
| 07159578 | N/A Tsubaki (UST) 45 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 20 mm | N/A BB | N/A 45 ft·lb |
| 07159574 | N/A Tsubaki (UST) 45 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 20 mm | N/A BB | N/A 45 ft·lb |
| 08417567 | N/A Tsubaki (UST) 58 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 25 mm | N/A BB | N/A 58 ft·lb |
| 07159582 | N/A Tsubaki (UST) 57.5 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 25 mm | N/A BB | N/A 57.5 ft·lb |
| 07159629 | N/A Tsubaki (UST) 103 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 30 mm | N/A BB | N/A 103 ft·lb |
| 07159632 | N/A Tsubaki (UST) 103 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 30 mm | N/A BB | N/A 103 ft·lb |
| 07159634 | N/A Tsubaki (UST) 103 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 30 mm | N/A BB | N/A 103 ft·lb |
| 07159640 | N/A Tsubaki (UST) 192 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 40 mm | N/A BB | N/A 192 ft·lb |
| 07159638 | N/A Tsubaki (UST) 192 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 40 mm | N/A BB | N/A 192 ft·lb |
| 06164316 | N/A Tsubaki (UST) 1062 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 25 mm | N/A BSEU40 | N/A 1062 ft·lb |
| 06164317 | N/A Tsubaki (UST) 1062 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 30 mm | N/A BSEU40 | N/A 1062 ft·lb |
| 06164318 | N/A Tsubaki (UST) 1062 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 35 mm | N/A BSEU40 | N/A 1062 ft·lb |
| 06164319 | N/A Tsubaki (UST) 1062 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 40 mm | N/A BSEU40 | N/A 1062 ft·lb |
| 06164321 | N/A Tsubaki (UST) 2316 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 50 mm | N/A BSEU70 | N/A 2316 ft·lb |
| 06164322 | N/A Tsubaki (UST) 2316 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 55 mm | N/A BSEU70 | N/A 2316 ft·lb |
| 06164323 | N/A Tsubaki (UST) 2316 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 60 mm | N/A BSEU70 | N/A 2316 ft·lb |