Item # |
Item Name |
Bore Diameter |
Series |
Torque Capacity |
|---|---|---|---|---|
| 07159569 | N/A Tsubaki (UST) 255.9 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 30 mm | N/A TSS | N/A 255.9 ft·lb |
| 07159568 | N/A Tsubaki (UST) 100.3 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 35 mm | N/A TSS | N/A 100.3 ft·lb |
| 07159566 | N/A Tsubaki (UST) 255.9 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 45 mm | N/A TSS | N/A 255.9 ft·lb |
| 07159565 | N/A Tsubaki (UST) 297.2 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 50 mm | N/A TSS | N/A 297.2 ft·lb |