Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Shank Diameter |
|---|---|---|---|---|---|
| 03440623 | N/A Dormer Tools X Size Jobber Length Drill Bit | N/A 0571859 | N/A X | N/A 3-3/4 in | N/A 10.084 mm |
| 03440622 | N/A Dormer Tools W Size Jobber Length Drill Bit | N/A 0571842 | N/A W | N/A 3-3/4 in | N/A 9.804 mm |
| 03440621 | N/A Dormer Tools V Size Jobber Length Drill Bit | N/A 0571835 | N/A V | N/A 3-5/8 in | N/A 9.576 mm |
| 03440620 | N/A Dormer Tools U Size Jobber Length Drill Bit | N/A 0571828 | N/A U | N/A 3-5/8 in | N/A 9.347 mm |
| 03440619 | N/A Dormer Tools T Size Jobber Length Drill Bit | N/A 0571811 | N/A T | N/A 3-1/2 in | N/A 9.093 mm |
| 03440617 | N/A Dormer Tools R Size Jobber Length Drill Bit | N/A 0571798 | N/A R | N/A 3-7/16 in | N/A 8.611 mm |
| 03440616 | N/A Dormer Tools Q Size Jobber Length Drill Bit | N/A 0571781 | N/A Q | N/A 3-7/16 in | N/A 8.433 mm |
| 03440615 | N/A Dormer Tools P Size Jobber Length Drill Bit | N/A 0571774 | N/A P | N/A 3-5/16 in | N/A 8.204 mm |
| 03440614 | N/A Dormer Tools O Size Jobber Length Drill Bit | N/A 0571767 | N/A O | N/A 3-3/16 in | N/A 8.026 mm |
| 03440613 | N/A Dormer Tools #9 Size Jobber Length Drill Bit | N/A 0571750 | N/A #9 | N/A 2-7/16 in | N/A 4.978 mm |
| 03440690 | N/A Dormer Tools #80 Size Jobber Length Drill Bit | N/A 0574256 | N/A #80 | N/A 1/8 in | N/A 0.343 mm |
| 03440612 | N/A Dormer Tools #8 Size Jobber Length Drill Bit | N/A 0571743 | N/A #8 | N/A 2-7/16 in | N/A 5.055 mm |
| 03440688 | N/A Dormer Tools #78 Size Jobber Length Drill Bit | N/A 0574232 | N/A #78 | N/A 3/16 in | N/A 0.406 mm |
| 03440687 | N/A Dormer Tools #77 Size Jobber Length Drill Bit | N/A 0574225 | N/A #77 | N/A 3/16 in | N/A 0.457 mm |
| 03440686 | N/A Dormer Tools #76 Size Jobber Length Drill Bit | N/A 0574218 | N/A #76 | N/A 3/16 in | N/A 0.508 mm |
| 03440685 | N/A Dormer Tools #75 Size Jobber Length Drill Bit | N/A 0574201 | N/A #75 | N/A 1/4 in | N/A 0.533 mm |
| 03440684 | N/A Dormer Tools #74 Size Jobber Length Drill Bit | N/A 0574195 | N/A #74 | N/A 1/4 in | N/A 0.572 mm |
| 03440683 | N/A Dormer Tools #73 Size Jobber Length Drill Bit | N/A 0574188 | N/A #73 | N/A 5/16 in | N/A 0.61 mm |
| 03440682 | N/A Dormer Tools #72 Size Jobber Length Drill Bit | N/A 0574171 | N/A #72 | N/A 5/16 in | N/A 0.635 mm |
| 03440680 | N/A Dormer Tools #70 Size Jobber Length Drill Bit | N/A 0574157 | N/A #70 | N/A 3/8 in | N/A 0.711 mm |
| 03440611 | N/A Dormer Tools #7 Size Jobber Length Drill Bit | N/A 0571736 | N/A #7 | N/A 2-7/16 in | N/A 5.105 mm |
| 03440679 | N/A Dormer Tools #69 Size Jobber Length Drill Bit | N/A 0574140 | N/A #69 | N/A 1/2 in | N/A 0.742 mm |
| 03440678 | N/A Dormer Tools #68 Size Jobber Length Drill Bit | N/A 0574133 | N/A #68 | N/A 1/2 in | N/A 0.787 mm |
| 03440677 | N/A Dormer Tools #67 Size Jobber Length Drill Bit | N/A 0574126 | N/A #67 | N/A 1/2 in | N/A 0.813 mm |
| 03440676 | N/A Dormer Tools #66 Size Jobber Length Drill Bit | N/A 0574119 | N/A #66 | N/A 1/2 in | N/A 0.838 mm |