Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Shank Diameter |
|---|---|---|---|---|---|
| 03440675 | N/A Dormer Tools #65 Size Jobber Length Drill Bit | N/A 0574102 | N/A #65 | N/A 5/8 in | N/A 0.889 mm |
| 03440674 | N/A Dormer Tools #64 Size Jobber Length Drill Bit | N/A 0574096 | N/A #64 | N/A 5/8 in | N/A 0.914 mm |
| 03440673 | N/A Dormer Tools #63 Size Jobber Length Drill Bit | N/A 0574089 | N/A #63 | N/A 5/8 in | N/A 0.94 mm |
| 03440672 | N/A Dormer Tools #62 Size Jobber Length Drill Bit | N/A 0574072 | N/A #62 | N/A 5/8 in | N/A 0.965 mm |
| 03440671 | N/A Dormer Tools #61 Size Jobber Length Drill Bit | N/A 0574065 | N/A #61 | N/A 11/16 in | N/A 0.991 mm |
| 03440670 | N/A Dormer Tools #60 Size Jobber Length Drill Bit | N/A 0574058 | N/A #60 | N/A 11/16 in | N/A 1.016 mm |
| 03440610 | N/A Dormer Tools #6 Size Jobber Length Drill Bit | N/A 0571729 | N/A #6 | N/A 2-1/2 in | N/A 5.182 mm |
| 03440667 | N/A Dormer Tools #57 Size Jobber Length Drill Bit | N/A 0574027 | N/A #57 | N/A 3/4 in | N/A 1.092 mm |
| 03440666 | N/A Dormer Tools #56 Size Jobber Length Drill Bit | N/A 0574010 | N/A #56 | N/A 3/4 in | N/A 1.181 mm |
| 03440665 | N/A Dormer Tools #55 Size Jobber Length Drill Bit | N/A 0574003 | N/A #55 | N/A 7/8 in | N/A 1.321 mm |
| 03440664 | N/A Dormer Tools #54 Size Jobber Length Drill Bit | N/A 0573990 | N/A #54 | N/A 7/8 in | N/A 1.397 mm |
| 03440663 | N/A Dormer Tools #53 Size Jobber Length Drill Bit | N/A 0573983 | N/A #53 | N/A 7/8 in | N/A 1.511 mm |
| 03440699 | N/A Dormer Tools #52 Size Jobber Length Drill Bit | N/A 0578704 | N/A #52 | N/A 7/8 in | N/A 1.613 mm |
| 03440698 | N/A Dormer Tools #51 Size Jobber Length Drill Bit | N/A 0578698 | N/A #51 | N/A 1 in | N/A 1.702 mm |
| 03440697 | N/A Dormer Tools #50 Size Jobber Length Drill Bit | N/A 0578681 | N/A #50 | N/A 1 in | N/A 1.778 mm |
| 03440609 | N/A Dormer Tools #5 Size Jobber Length Drill Bit | N/A 0571712 | N/A #5 | N/A 2-1/2 in | N/A 5.22 mm |
| 03440695 | N/A Dormer Tools #48 Size Jobber Length Drill Bit | N/A 0578667 | N/A #48 | N/A 1 in | N/A 1.93 mm |
| 03440694 | N/A Dormer Tools #47 Size Jobber Length Drill Bit | N/A 0578650 | N/A #47 | N/A 1 in | N/A 1.994 mm |
| 03440608 | N/A Dormer Tools #46 Size Jobber Length Drill Bit | N/A 0571705 | N/A #46 | N/A 1-1/8 in | N/A 2.057 mm |
| 03440607 | N/A Dormer Tools #45 Size Jobber Length Drill Bit | N/A 0571699 | N/A #45 | N/A 1-1/8 in | N/A 2.083 mm |
| 03440606 | N/A Dormer Tools #44 Size Jobber Length Drill Bit | N/A 0571682 | N/A #44 | N/A 1-1/8 in | N/A 2.184 mm |
| 03440605 | N/A Dormer Tools #43 Size Jobber Length Drill Bit | N/A 0571675 | N/A #43 | N/A 1-1/4 in | N/A 2.261 mm |
| 03440604 | N/A Dormer Tools #42 Size Jobber Length Drill Bit | N/A 0571668 | N/A #42 | N/A 1-1/4 in | N/A 2.375 mm |
| 03440603 | N/A Dormer Tools #41 Size Jobber Length Drill Bit | N/A 0571651 | N/A #41 | N/A 1-3/8 in | N/A 2.438 mm |
| 03440602 | N/A Dormer Tools #40 Size Jobber Length Drill Bit | N/A 0571644 | N/A #40 | N/A 1-3/8 in | N/A 2.489 mm |