Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Shank Diameter |
|---|---|---|---|---|---|
| 03440601 | N/A Dormer Tools #4 Size Jobber Length Drill Bit | N/A 0571637 | N/A #4 | N/A 2-1/2 in | N/A 5.309 mm |
| 03440600 | N/A Dormer Tools #39 Size Jobber Length Drill Bit | N/A 0571620 | N/A #39 | N/A 1-3/8 in | N/A 2.527 mm |
| 03440599 | N/A Dormer Tools #38 Size Jobber Length Drill Bit | N/A 0571613 | N/A #38 | N/A 1-7/16 in | N/A 2.578 mm |
| 03440598 | N/A Dormer Tools #37 Size Jobber Length Drill Bit | N/A 0571606 | N/A #37 | N/A 1-7/16 in | N/A 2.642 mm |
| 03440597 | N/A Dormer Tools #36 Size Jobber Length Drill Bit | N/A 0571590 | N/A #36 | N/A 1-7/16 in | N/A 2.705 mm |
| 03440596 | N/A Dormer Tools #35 Size Jobber Length Drill Bit | N/A 0571583 | N/A #35 | N/A 1-1/2 in | N/A 2.794 mm |
| 03440594 | N/A Dormer Tools #33 Size Jobber Length Drill Bit | N/A 0571569 | N/A #33 | N/A 1-1/2 in | N/A 2.87 mm |
| 03440593 | N/A Dormer Tools #32 Size Jobber Length Drill Bit | N/A 0571552 | N/A #32 | N/A 1-5/8 in | N/A 2.946 mm |
| 03440592 | N/A Dormer Tools #31 Size Jobber Length Drill Bit | N/A 0571545 | N/A #31 | N/A 1-5/8 in | N/A 3.048 mm |
| 03440591 | N/A Dormer Tools #30 Size Jobber Length Drill Bit | N/A 0571538 | N/A #30 | N/A 1-5/8 in | N/A 3.264 mm |
| 03440590 | N/A Dormer Tools #3 Size Jobber Length Drill Bit | N/A 0571521 | N/A #3 | N/A 2-1/2 in | N/A 5.41 mm |
| 03440589 | N/A Dormer Tools #29 Size Jobber Length Drill Bit | N/A 0571514 | N/A #29 | N/A 1-3/4 in | N/A 3.454 mm |
| 03440588 | N/A Dormer Tools #28 Size Jobber Length Drill Bit | N/A 0571507 | N/A #28 | N/A 1-3/4 in | N/A 3.569 mm |
| 03440587 | N/A Dormer Tools #27 Size Jobber Length Drill Bit | N/A 0571491 | N/A #27 | N/A 1-7/8 in | N/A 3.658 mm |
| 03440586 | N/A Dormer Tools #26 Size Jobber Length Drill Bit | N/A 0571484 | N/A #26 | N/A 1-7/8 in | N/A 3.734 mm |
| 03440585 | N/A Dormer Tools #25 Size Jobber Length Drill Bit | N/A 0571477 | N/A #25 | N/A 1-7/8 in | N/A 3.797 mm |
| 03440584 | N/A Dormer Tools #24 Size Jobber Length Drill Bit | N/A 0571460 | N/A #24 | N/A 2 in | N/A 3.861 mm |
| 03440583 | N/A Dormer Tools #23 Size Jobber Length Drill Bit | N/A 0571453 | N/A #23 | N/A 2 in | N/A 3.912 mm |
| 03440582 | N/A Dormer Tools #22 Size Jobber Length Drill Bit | N/A 0571446 | N/A #22 | N/A 2 in | N/A 3.988 mm |
| 03440581 | N/A Dormer Tools #21 Size Jobber Length Drill Bit | N/A 0571439 | N/A #21 | N/A 2-1/8 in | N/A 4.039 mm |
| 03440580 | N/A Dormer Tools #20 Size Jobber Length Drill Bit | N/A 0571422 | N/A #20 | N/A 2-1/8 in | N/A 4.089 mm |
| 03440579 | N/A Dormer Tools #2 Size Jobber Length Drill Bit | N/A 0571415 | N/A #2 | N/A 2-5/8 in | N/A 5.613 mm |
| 03440578 | N/A Dormer Tools #19 Size Jobber Length Drill Bit | N/A 0571408 | N/A #19 | N/A 2-1/8 in | N/A 4.216 mm |
| 03440577 | N/A Dormer Tools #18 Size Jobber Length Drill Bit | N/A 0571392 | N/A #18 | N/A 2-1/8 in | N/A 4.305 mm |
| 03440576 | N/A Dormer Tools #17 Size Jobber Length Drill Bit | N/A 0571385 | N/A #17 | N/A 2-3/16 in | N/A 4.394 mm |