Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Shank Diameter |
|---|---|---|---|---|---|
| 03440631 | N/A Dormer Tools 13/64 in. Size Jobber Length Drill Bit | N/A 0571934 | N/A 13/64 in | N/A 2-7/16 in | N/A 5.159 mm |
| 03440630 | N/A Dormer Tools 13/32 in. Size Jobber Length Drill Bit | N/A 0571927 | N/A 13/32 in | N/A 3-7/8 in | N/A 10.319 mm |
| 05086153 | N/A Dormer Tools 1/2 in. Size Jobber Length Drill Bit | N/A 0571880 | N/A 1/2 in | N/A 4-1/2 in | N/A 12.7 mm |
| 03440626 | N/A Dormer Tools 1/2 in. Size Jobber Length Drill Bit | N/A 0571880 | N/A 1/2 in | N/A 4-1/2 in | N/A 12.7 mm |
| 03440629 | N/A Dormer Tools 11/64 in. Size Jobber Length Drill Bit | N/A 0571910 | N/A 11/64 in | N/A 2-1/8 in | N/A 4.366 mm |
| 03440692 | N/A Dormer Tools 1/16 in. Size Jobber Length Drill Bit | N/A 0578636 | N/A 1/16 in | N/A 7/8 in | N/A 1.588 mm |
| 03440628 | N/A Dormer Tools 11/32 in. Size Jobber Length Drill Bit | N/A 0571903 | N/A 11/32 in | N/A 3-7/16 in | N/A 8.731 mm |
| 03440700 | N/A Dormer Tools 11/16 in. Size Jobber Length Drill Bit | N/A 0578711 | N/A 11/16 in | N/A 5-5/8 in | N/A 17.462 mm |
| 03440361 | N/A Dormer Tools 9.9 mm Size Jobber Length Drill Bit | N/A 0351437 | N/A 9.9 mm | N/A 87 mm | N/A 9.9 mm |
| 03440360 | N/A Dormer Tools 9.8 mm Size Jobber Length Drill Bit | N/A 0351420 | N/A 9.8 mm | N/A 87 mm | N/A 9.8 mm |
| 03440359 | N/A Dormer Tools 9.7 mm Size Jobber Length Drill Bit | N/A 0351413 | N/A 9.7 mm | N/A 87 mm | N/A 9.7 mm |
| 03440358 | N/A Dormer Tools 9.6 mm Size Jobber Length Drill Bit | N/A 0351406 | N/A 9.6 mm | N/A 87 mm | N/A 9.6 mm |
| 03440357 | N/A Dormer Tools 9.5 mm Size Jobber Length Drill Bit | N/A 0351383 | N/A 9.5 mm | N/A 81 mm | N/A 9.5 mm |
| 03440356 | N/A Dormer Tools 9.4 mm Size Jobber Length Drill Bit | N/A 0351376 | N/A 9.4 mm | N/A 81 mm | N/A 9.4 mm |
| 03440355 | N/A Dormer Tools 9.3 mm Size Jobber Length Drill Bit | N/A 0351369 | N/A 9.3 mm | N/A 81 mm | N/A 9.3 mm |
| 03440354 | N/A Dormer Tools 9.2 mm Size Jobber Length Drill Bit | N/A 0351352 | N/A 9.2 mm | N/A 81 mm | N/A 9.2 mm |
| 03440353 | N/A Dormer Tools 9.1 mm Size Jobber Length Drill Bit | N/A 0351338 | N/A 9.1 mm | N/A 81 mm | N/A 9.1 mm |
| 03440352 | N/A Dormer Tools 9 mm Size Jobber Length Drill Bit | N/A 0351321 | N/A 9 mm | N/A 81 mm | N/A 9 mm |
| 03440351 | N/A Dormer Tools 8.9 mm Size Jobber Length Drill Bit | N/A 0351314 | N/A 8.9 mm | N/A 81 mm | N/A 8.9 mm |
| 03440349 | N/A Dormer Tools 8.7 mm Size Jobber Length Drill Bit | N/A 0351284 | N/A 8.7 mm | N/A 81 mm | N/A 8.7 mm |
| 03440348 | N/A Dormer Tools 8.6 mm Size Jobber Length Drill Bit | N/A 0351277 | N/A 8.6 mm | N/A 81 mm | N/A 8.6 mm |
| 03440347 | N/A Dormer Tools 8.5 mm Size Jobber Length Drill Bit | N/A 0351260 | N/A 8.5 mm | N/A 75 mm | N/A 8.5 mm |
| 03440346 | N/A Dormer Tools 8.4 mm Size Jobber Length Drill Bit | N/A 0351253 | N/A 8.4 mm | N/A 75 mm | N/A 8.4 mm |
| 03440345 | N/A Dormer Tools 8.3 mm Size Jobber Length Drill Bit | N/A 0351239 | N/A 8.3 mm | N/A 75 mm | N/A 8.3 mm |
| 03440344 | N/A Dormer Tools 8.2 mm Size Jobber Length Drill Bit | N/A 0351222 | N/A 8.2 mm | N/A 75 mm | N/A 8.2 mm |