Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Shank Diameter |
|---|---|---|---|---|---|
| 03440392 | N/A Dormer Tools 13 mm Size Jobber Length Drill Bit | N/A 0351826 | N/A 13 mm | N/A 101 mm | N/A 13 mm |
| 03440391 | N/A Dormer Tools 12.9 mm Size Jobber Length Drill Bit | N/A 0351819 | N/A 12.9 mm | N/A 101 mm | N/A 12.9 mm |
| 03440390 | N/A Dormer Tools 12.8 mm Size Jobber Length Drill Bit | N/A 0351802 | N/A 12.8 mm | N/A 101 mm | N/A 12.8 mm |
| 03440389 | N/A Dormer Tools 12.7 mm Size Jobber Length Drill Bit | N/A 0351796 | N/A 12.7 mm | N/A 101 mm | N/A 12.7 mm |
| 03440388 | N/A Dormer Tools 12.6 mm Size Jobber Length Drill Bit | N/A 0351772 | N/A 12.6 mm | N/A 101 mm | N/A 12.6 mm |
| 03440387 | N/A Dormer Tools 12.5 mm Size Jobber Length Drill Bit | N/A 0351765 | N/A 12.5 mm | N/A 101 mm | N/A 12.5 mm |
| 03440386 | N/A Dormer Tools 12.4 mm Size Jobber Length Drill Bit | N/A 0351758 | N/A 12.4 mm | N/A 101 mm | N/A 12.4 mm |
| 03440385 | N/A Dormer Tools 12.3 mm Size Jobber Length Drill Bit | N/A 0351734 | N/A 12.3 mm | N/A 101 mm | N/A 12.3 mm |
| 03440384 | N/A Dormer Tools 12.2 mm Size Jobber Length Drill Bit | N/A 0351727 | N/A 12.2 mm | N/A 101 mm | N/A 12.2 mm |
| 03440383 | N/A Dormer Tools 12.1 mm Size Jobber Length Drill Bit | N/A 0351710 | N/A 12.1 mm | N/A 101 mm | N/A 12.1 mm |
| 03440382 | N/A Dormer Tools 12 mm Size Jobber Length Drill Bit | N/A 0351703 | N/A 12 mm | N/A 101 mm | N/A 12 mm |
| 03440381 | N/A Dormer Tools 11.9 mm Size Jobber Length Drill Bit | N/A 0351680 | N/A 11.9 mm | N/A 101 mm | N/A 11.9 mm |
| 03440380 | N/A Dormer Tools 11.8 mm Size Jobber Length Drill Bit | N/A 0351673 | N/A 11.8 mm | N/A 94 mm | N/A 11.8 mm |
| 03440379 | N/A Dormer Tools 11.7 mm Size Jobber Length Drill Bit | N/A 0351666 | N/A 11.7 mm | N/A 94 mm | N/A 11.7 mm |
| 03440377 | N/A Dormer Tools 11.5 mm Size Jobber Length Drill Bit | N/A 0351635 | N/A 11.5 mm | N/A 94 mm | N/A 11.5 mm |
| 03440376 | N/A Dormer Tools 11.4 mm Size Jobber Length Drill Bit | N/A 0351628 | N/A 11.4 mm | N/A 94 mm | N/A 11.4 mm |
| 03440375 | N/A Dormer Tools 11.3 mm Size Jobber Length Drill Bit | N/A 0351611 | N/A 11.3 mm | N/A 94 mm | N/A 11.3 mm |
| 03440374 | N/A Dormer Tools 11.2 mm Size Jobber Length Drill Bit | N/A 0351604 | N/A 11.2 mm | N/A 94 mm | N/A 10.2 mm |
| 03440373 | N/A Dormer Tools 11.1 mm Size Jobber Length Drill Bit | N/A 0351581 | N/A 11.1 mm | N/A 94 mm | N/A 11.1 mm |
| 03440372 | N/A Dormer Tools 11 mm Size Jobber Length Drill Bit | N/A 0351574 | N/A 11 mm | N/A 94 mm | N/A 11 mm |
| 03440371 | N/A Dormer Tools 10.9 mm Size Jobber Length Drill Bit | N/A 0351567 | N/A 10.9 mm | N/A 94 mm | N/A 10.9 mm |
| 03440370 | N/A Dormer Tools 10.8 mm Size Jobber Length Drill Bit | N/A 0351550 | N/A 10.8 mm | N/A 94 mm | N/A 10.8 mm |
| 03440369 | N/A Dormer Tools 10.7 mm Size Jobber Length Drill Bit | N/A 0351536 | N/A 10.7 mm | N/A 94 mm | N/A 10.7 mm |
| 03440368 | N/A Dormer Tools 10.6 mm Size Jobber Length Drill Bit | N/A 0351529 | N/A 10.6 mm | N/A 87 mm | N/A 10.6 mm |
| 03440367 | N/A Dormer Tools 10.5 mm Size Jobber Length Drill Bit | N/A 0351512 | N/A 10.5 mm | N/A 87 mm | N/A 10.5 mm |