Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Shank Diameter |
|---|---|---|---|---|---|
| 03440366 | N/A Dormer Tools 10.4 mm Size Jobber Length Drill Bit | N/A 0351505 | N/A 10.4 mm | N/A 87 mm | N/A 10.4 mm |
| 03440365 | N/A Dormer Tools 10.3 mm Size Jobber Length Drill Bit | N/A 0351482 | N/A 10.3 mm | N/A 87 mm | N/A 10.3 mm |
| 03440364 | N/A Dormer Tools 10.2 mm Size Jobber Length Drill Bit | N/A 0351475 | N/A 10.2 mm | N/A 87 mm | N/A 10.2 mm |
| 03440363 | N/A Dormer Tools 10.1 mm Size Jobber Length Drill Bit | N/A 0351468 | N/A 10.1 mm | N/A 87 mm | N/A 10.1 mm |
| 03440362 | N/A Dormer Tools 10 mm Size Jobber Length Drill Bit | N/A 0351451 | N/A 10 mm | N/A 87 mm | N/A 10 mm |
| 03440409 | N/A Dormer Tools 1.9 mm Size Jobber Length Drill Bit | N/A 0376874 | N/A 1.9 mm | N/A 22 mm | N/A 1.9 mm |
| 03440408 | N/A Dormer Tools 1.8 mm Size Jobber Length Drill Bit | N/A 0376867 | N/A 1.8 mm | N/A 22 mm | N/A 1.8 mm |
| 03440407 | N/A Dormer Tools 1.7 mm Size Jobber Length Drill Bit | N/A 0376850 | N/A 1.7 mm | N/A 20 mm | N/A 1.7 mm |
| 03440406 | N/A Dormer Tools 1.6 mm Size Jobber Length Drill Bit | N/A 0376843 | N/A 1.6 mm | N/A 20 mm | N/A 1.6 mm |
| 03440405 | N/A Dormer Tools 1.5 mm Size Jobber Length Drill Bit | N/A 0376836 | N/A 1.5 mm | N/A 18 mm | N/A 1.5 mm |
| 03440404 | N/A Dormer Tools 1.4 mm Size Jobber Length Drill Bit | N/A 0376829 | N/A 1.4 mm | N/A 18 mm | N/A 1.4 mm |
| 03440403 | N/A Dormer Tools 1.3 mm Size Jobber Length Drill Bit | N/A 0376812 | N/A 1.3 mm | N/A 16 mm | N/A 1.3 mm |
| 03440402 | N/A Dormer Tools 1.2 mm Size Jobber Length Drill Bit | N/A 0376805 | N/A 1.2 mm | N/A 16 mm | N/A 1.2 mm |
| 03440401 | N/A Dormer Tools 1.1 mm Size Jobber Length Drill Bit | N/A 0376799 | N/A 1.1 mm | N/A 14 mm | N/A 1.1 mm |
| 03440400 | N/A Dormer Tools 1 mm Size Jobber Length Drill Bit | N/A 0376782 | N/A 1 mm | N/A 12 mm | N/A 1 mm |