Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Shank Diameter |
|---|---|---|---|---|---|
| 03440651 | N/A Dormer Tools 5/16 in. Size Jobber Length Drill Bit | N/A 0572139 | N/A 5/16 in | N/A 3-3/16 in | N/A 7.938 mm |
| 03440703 | N/A Dormer Tools 45/64 in. Size Jobber Length Drill Bit | N/A 0578742 | N/A 45/64 in | N/A 5-5/8 in | N/A 17.859 mm |
| 03440650 | N/A Dormer Tools 39/64 in. Size Jobber Length Drill Bit | N/A 0572122 | N/A 39/64 in | N/A 5-3/16 in | N/A 15.478 mm |
| 03440645 | N/A Dormer Tools 3/8 in. Size Jobber Length Drill Bit | N/A 0572078 | N/A 3/8 in | N/A 3-5/8 in | N/A 9.525 mm |
| 03440662 | N/A Dormer Tools 3/64 in. Size Jobber Length Drill Bit | N/A 0573976 | N/A 3/64 in | N/A 3/4 in | N/A 1.191 mm |
| 03440704 | N/A Dormer Tools 3/4 in. Size Jobber Length Drill Bit | N/A 0578759 | N/A 3/4 in | N/A 6 in | N/A 18.653 mm |
| 03440647 | N/A Dormer Tools 33/64 in. Size Jobber Length Drill Bit | N/A 0572092 | N/A 33/64 in | N/A 4-13/16 in | N/A 13.097 mm |
| 03440644 | N/A Dormer Tools 3/32 in. Size Jobber Length Drill Bit | N/A 0572061 | N/A 3/32 in | N/A 1-1/4 in | N/A 2.381 mm |
| 03440646 | N/A Dormer Tools 31/64 in. Size Jobber Length Drill Bit | N/A 0572085 | N/A 31/64 in | N/A 4-3/8 in | N/A 12.303 mm |
| 03440643 | N/A Dormer Tools 3/16 in. Size Jobber Length Drill Bit | N/A 0572054 | N/A 3/16 in | N/A 2-5/16 in | N/A 4.762 mm |
| 03440642 | N/A Dormer Tools 29/64 in. Size Jobber Length Drill Bit | N/A 0572047 | N/A 29/64 in | N/A 4-3/16 in | N/A 11.509 mm |
| 03440641 | N/A Dormer Tools 27/64 in. Size Jobber Length Drill Bit | N/A 0572030 | N/A 27/64 in | N/A 3-15/16 in | N/A 10.716 mm |
| 03440640 | N/A Dormer Tools 25/64 in. Size Jobber Length Drill Bit | N/A 0572023 | N/A 25/64 in | N/A 3-3/4 in | N/A 9.922 mm |
| 03440639 | N/A Dormer Tools 23/64 in. Size Jobber Length Drill Bit | N/A 0572016 | N/A 23/64 in | N/A 3-1/2 in | N/A 9.128 mm |
| 03440702 | N/A Dormer Tools 23/32 in. Size Jobber Length Drill Bit | N/A 0578735 | N/A 23/32 in | N/A 5-5/8 in | N/A 18.256 mm |
| 03440638 | N/A Dormer Tools 21/64 in. Size Jobber Length Drill Bit | N/A 0572009 | N/A 21/64 in | N/A 3-5/16 in | N/A 8.334 mm |
| 03440701 | N/A Dormer Tools 21/32 in. Size Jobber Length Drill Bit | N/A 0578728 | N/A 21/32 in | N/A 5-3/16 in | N/A 16.669 mm |
| 03440637 | N/A Dormer Tools 19/64 in. Size Jobber Length Drill Bit | N/A 0571996 | N/A 19/64 in | N/A 3-1/16 in | N/A 7.541 mm |
| 03440636 | N/A Dormer Tools 19/32 in. Size Jobber Length Drill Bit | N/A 0571989 | N/A 19/32 in | N/A 5-3/16 in | N/A 15.081 mm |
| 03440627 | N/A Dormer Tools 1/8 in. Size Jobber Length Drill Bit | N/A 0571897 | N/A 1/8 in | N/A 1-5/8 in | N/A 3.175 mm |
| 03440635 | N/A Dormer Tools 17/64 in. Size Jobber Length Drill Bit | N/A 0571972 | N/A 17/64 in | N/A 2-7/8 in | N/A 6.747 mm |
| 03440634 | N/A Dormer Tools 17/32 in. Size Jobber Length Drill Bit | N/A 0571965 | N/A 17/32 in | N/A 4-13/16 in | N/A 13.494 mm |
| 03440633 | N/A Dormer Tools 15/64 in. Size Jobber Length Drill Bit | N/A 0571958 | N/A 15/64 in | N/A 2-5/8 in | N/A 5.953 mm |
| 03440632 | N/A Dormer Tools 15/32 in. Size Jobber Length Drill Bit | N/A 0571941 | N/A 15/32 in | N/A 4-5/16 in | N/A 11.906 mm |
| 03440553 | N/A Dormer Tools 1/4 in. Size Jobber Length Drill Bit | N/A 0571125 | N/A 1/4 in | N/A 2-3/4 in | N/A 6.35 mm |