Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Shank Diameter |
|---|---|---|---|---|---|
| 03440343 | N/A Dormer Tools 8.1 mm Size Jobber Length Drill Bit | N/A 0351215 | N/A 8.1 mm | N/A 75 mm | N/A 8.1 mm |
| 03440342 | N/A Dormer Tools 8 mm Size Jobber Length Drill Bit | N/A 0351208 | N/A 8 mm | N/A 75 mm | N/A 8 mm |
| 03440341 | N/A Dormer Tools 7.9 mm Size Jobber Length Drill Bit | N/A 0351185 | N/A 7.9 mm | N/A 75 mm | N/A 7.9 mm |
| 03440340 | N/A Dormer Tools 7.8 mm Size Jobber Length Drill Bit | N/A 0351178 | N/A 7.8 mm | N/A 75 mm | N/A 7.8 mm |
| 03440339 | N/A Dormer Tools 7.7 mm Size Jobber Length Drill Bit | N/A 0351161 | N/A 7.7 mm | N/A 75 mm | N/A 7.7 mm |
| 03440338 | N/A Dormer Tools 7.6 mm Size Jobber Length Drill Bit | N/A 0351154 | N/A 7.6 mm | N/A 75 mm | N/A 7.6 mm |
| 03440337 | N/A Dormer Tools 7.5 mm Size Jobber Length Drill Bit | N/A 0351130 | N/A 7.5 mm | N/A 69 mm | N/A 7.5 mm |
| 03440336 | N/A Dormer Tools 7.4 mm Size Jobber Length Drill Bit | N/A 0351123 | N/A 7.4 mm | N/A 69 mm | N/A 7.4 mm |
| 03440335 | N/A Dormer Tools 7.3 mm Size Jobber Length Drill Bit | N/A 0351116 | N/A 7.3 mm | N/A 69 mm | N/A 7.3 mm |
| 03440334 | N/A Dormer Tools 7.2 mm Size Jobber Length Drill Bit | N/A 0351109 | N/A 7.2 mm | N/A 69 mm | N/A 7.2 mm |
| 03440333 | N/A Dormer Tools 7.1 mm Size Jobber Length Drill Bit | N/A 0351086 | N/A 7.1 mm | N/A 69 mm | N/A 7.1 mm |
| 03440332 | N/A Dormer Tools 7 mm Size Jobber Length Drill Bit | N/A 0351079 | N/A 7 mm | N/A 69 mm | N/A 7 mm |
| 03440331 | N/A Dormer Tools 6.9 mm Size Jobber Length Drill Bit | N/A 0351062 | N/A 6.9 mm | N/A 69 mm | N/A 6.9 mm |
| 03440330 | N/A Dormer Tools 6.8 mm Size Jobber Length Drill Bit | N/A 0351055 | N/A 6.8 mm | N/A 69 mm | N/A 6.8 mm |
| 03440328 | N/A Dormer Tools 6.6 mm Size Jobber Length Drill Bit | N/A 0351024 | N/A 6.6 mm | N/A 63 mm | N/A 6.6 mm |
| 03440327 | N/A Dormer Tools 6.5 mm Size Jobber Length Drill Bit | N/A 0351017 | N/A 6.5 mm | N/A 63 mm | N/A 6.5 mm |
| 03440326 | N/A Dormer Tools 6.4 mm Size Jobber Length Drill Bit | N/A 0351000 | N/A 6.4 mm | N/A 63 mm | N/A 6.4 mm |
| 03440325 | N/A Dormer Tools 6.3 mm Size Jobber Length Drill Bit | N/A 0350980 | N/A 6.3 mm | N/A 63 mm | N/A 6.3 mm |
| 03440323 | N/A Dormer Tools 6.1 mm Size Jobber Length Drill Bit | N/A 0350966 | N/A 6.1 mm | N/A 63 mm | N/A 6.1 mm |
| 03440322 | N/A Dormer Tools 6 mm Size Jobber Length Drill Bit | N/A 0350959 | N/A 6 mm | N/A 57 mm | N/A 6 mm |
| 03440321 | N/A Dormer Tools 5.9 mm Size Jobber Length Drill Bit | N/A 0350935 | N/A 5.9 mm | N/A 57 mm | N/A 5.9 mm |
| 03440320 | N/A Dormer Tools 5.8 mm Size Jobber Length Drill Bit | N/A 0350928 | N/A 5.8 mm | N/A 57 mm | N/A 5.8 mm |
| 03440319 | N/A Dormer Tools 5.7 mm Size Jobber Length Drill Bit | N/A 0350911 | N/A 5.7 mm | N/A 57 mm | N/A 5.7 mm |
| 03440318 | N/A Dormer Tools 5.6 mm Size Jobber Length Drill Bit | N/A 0350904 | N/A 5.6 mm | N/A 57 mm | N/A 5.6 mm |
| 03440317 | N/A Dormer Tools 5.5 mm Size Jobber Length Drill Bit | N/A 0350881 | N/A 5.5 mm | N/A 57 mm | N/A 5.5 mm |