Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 05056024 | N/A Precision Twist Drill® R56CO Series 17/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | N/A 092334 | N/A 17/32 in | N/A 6 in | N/A 17/32 in |
| 05056023 | N/A Precision Twist Drill® R56CO Series 15/16 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | N/A 092360 | N/A 15/16 in | N/A 6 in | N/A 15/16 in |
| 05056022 | N/A Precision Twist Drill® R56CO Series 13/16 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | N/A 092352 | N/A 13/16 in | N/A 6 in | N/A 13/16 in |
| 05056021 | N/A Precision Twist Drill® R56CO Series 11/16 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | N/A 092344 | N/A 11/16 in | N/A 6 in | N/A 11/16 in |
| 04897778 | N/A Precision Twist Drill® R56CO Series 1 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | N/A 092364 | N/A 1 in | N/A 6 in | N/A 1/2 in |
| 01691520 | N/A Precision Twist Drill® R56 Series 9/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091436 | N/A 9/16 in | N/A 6 in | N/A 1/2 in |
| 01691544 | N/A Precision Twist Drill® R56 Series 59/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091459 | N/A 59/64 in | N/A 6 in | N/A 59/64 in |
| 01691524 | N/A Precision Twist Drill® R56 Series 5/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091440 | N/A 5/8 in | N/A 6 in | N/A 1/2 in |
| 01691536 | N/A Precision Twist Drill® R56 Series 51/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091451 | N/A 51/64 in | N/A 6 in | N/A 1/2 in |
| 01691534 | N/A Precision Twist Drill® R56 Series 49/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091449 | N/A 49/64 in | N/A 6 in | N/A 1/2 in |
| 01691532 | N/A Precision Twist Drill® R56 Series 47/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091447 | N/A 47/64 in | N/A 6 in | N/A 1/2 in |
| 01691529 | N/A Precision Twist Drill® R56 Series 45/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091445 | N/A 45/64 in | N/A 6 in | N/A 1/2 in |
| 01691533 | N/A Precision Twist Drill® R56 Series 3/4 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091448 | N/A 3/4 in | N/A 6 in | N/A 1/2 in |
| 01691539 | N/A Precision Twist Drill® R56 Series 27/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091454 | N/A 27/32 in | N/A 6 in | N/A 1/2 in |
| 01691535 | N/A Precision Twist Drill® R56 Series 25/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091450 | N/A 25/32 in | N/A 6 in | N/A 25/32 in |
| 01691526 | N/A Precision Twist Drill® R56 Series 21/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091442 | N/A 21/32 in | N/A 6 in | N/A 1/2 in |
| 01691518 | N/A Precision Twist Drill® R56 Series 17/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091434 | N/A 17/32 in | N/A 6 in | N/A 17/32 in |
| 01691545 | N/A Precision Twist Drill® R56 Series 15/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091460 | N/A 15/16 in | N/A 6 in | N/A 1/2 in |
| 01691537 | N/A Precision Twist Drill® R56 Series 13/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091452 | N/A 13/16 in | N/A 6 in | N/A 1/2 in |
| 01691528 | N/A Precision Twist Drill® R56 Series 11/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091444 | N/A 11/16 in | N/A 6 in | N/A 1/2 in |
| 01691549 | N/A Precision Twist Drill® R56 Series 1 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091464 | N/A 1 in | N/A 6 in | N/A 1/2 in |
| 01691556 | N/A Precision Twist Drill® R56 Series 1-1/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091472 | N/A 1-1/8 in | N/A 6 in | N/A 1/2 in |
| 01691563 | N/A Precision Twist Drill® R56 Series 1-1/4 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091480 | N/A 1-1/4 in | N/A 6 in | N/A 1/2 in |
| 01691568 | N/A Precision Twist Drill® R56 Series 1-1/2 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091485 | N/A 1-1/2 in | N/A 6 in | N/A 1/2 in |