Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00137369 | N/A INA (Schaeffler) 16 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 16 mm | N/A 22400 rpm | N/A 24 mm | N/A 20 mm |
| 00137407 | N/A INA (Schaeffler) 18 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 18 mm | N/A 21800 rpm | N/A 24 mm | N/A 12 mm |
| 00137412 | N/A INA (Schaeffler) 18 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 18 mm | N/A 21800 rpm | N/A 24 mm | N/A 13 mm |
| 00137558 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 25 mm | N/A 17500 rpm | N/A 31 mm | N/A 21 mm |
| 00137578 | N/A INA (Schaeffler) 26 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 26 mm | N/A 17500 rpm | N/A 30 mm | N/A 22 mm |
| 00137583 | N/A INA (Schaeffler) 28 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 28 mm | N/A 16100 rpm | N/A 33 mm | N/A 13 mm |
| 00137601 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 30 mm | N/A 15300 rpm | N/A 34 mm | N/A 13 mm |
| 00137607 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 30 mm | N/A 15100 rpm | N/A 35 mm | N/A 17 mm |
| 00137621 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 30 mm | N/A 14600 rpm | N/A 37 mm | N/A 16 mm |
| 00137678 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 35 mm | N/A 12700 rpm | N/A 42 mm | N/A 16 mm |
| 00137681 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 35 mm | N/A 12700 rpm | N/A 42 mm | N/A 18 mm |
| 00137750 | N/A INA (Schaeffler) 42 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 42 mm | N/A 11000 rpm | N/A 47 mm | N/A 17 mm |
| 00137769 | N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 45 mm | N/A 10300 rpm | N/A 50 mm | N/A 17 mm |
| 00137853 | N/A INA (Schaeffler) 55 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 55 mm | N/A 8500 rpm | N/A 60 mm | N/A 27 mm |
| 00137921 | N/A INA (Schaeffler) 64 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 64 mm | N/A 7300 rpm | N/A 70 mm | N/A 16 mm |
| 00137942 | N/A INA (Schaeffler) 68 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 68 mm | N/A 6900 rpm | N/A 74 mm | N/A 35 mm |
| 00137958 | N/A INA (Schaeffler) 72 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 72 mm | N/A 6400 rpm | N/A 80 mm | N/A 20 mm |
| 00137973 | N/A INA (Schaeffler) 75 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 75 mm | N/A 6200 rpm | N/A 83 mm | N/A 35 mm |
| 00137974 | N/A INA (Schaeffler) 75 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 75 mm | N/A 6200 rpm | N/A 83 mm | N/A 40 mm |
| 00137996 | N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 90 mm | N/A 5200 rpm | N/A 98 mm | N/A 27 mm |
| 00138007 | N/A INA (Schaeffler) 95 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 95 mm | N/A 4950 rpm | N/A 103 mm | N/A 30 mm |
| 00138010 | N/A INA (Schaeffler) 95 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 95 mm | N/A 4950 rpm | N/A 103 mm | N/A 40 mm |
| 00138093 | N/A INA (Schaeffler) 175 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 175 mm | N/A 2750 rpm | N/A 183 mm | N/A 32 mm |
| 00138106 | N/A INA (Schaeffler) 250 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 250 mm | N/A 1800 rpm | N/A 280 mm | N/A 50 mm |
| 02377563 | N/A INA (Schaeffler) 28 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 28 mm | N/A | N/A 40 mm | N/A 25 mm |