Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
|---|---|---|---|---|---|
| 06441432 | N/A Nibco 4 Inch (in) Size Adapter | N/A Nibco | N/A 704-4 | N/A 4 in | N/A Cast Copper |
| 06441433 | N/A Nibco 5 Inch (in) Size Adapter | N/A Nibco | N/A 704-5 | N/A 5 in | N/A Cast Copper |
| 06441437 | N/A Nibco 1/2 Inch (in) Size Adapter | N/A Nibco | N/A 704H-1/2 | N/A 1/2 in | N/A Cast Copper |
| 06441438 | N/A Nibco 1-1/2 x 2 Inch (in) Size Adapter | N/A Nibco | N/A 704R-11/2X2 | N/A 1-1/2 x 2 in | N/A Cast Copper |
| 06441439 | N/A Nibco 1-1/4 x 2 Inch (in) Size Adapter | N/A Nibco | N/A 704R-11/4X2 | N/A 1-1/4 x 2 in | N/A Cast Copper |
| 06441441 | N/A Nibco 1 x 1-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 704R-1X11/2 | N/A 1 x 1-1/2 in | N/A Cast Copper |
| 06441442 | N/A Nibco 1 x 2 Inch (in) Size Adapter | N/A Nibco | N/A 704R-1X2 | N/A 1 x 2 in | N/A Cast Copper |
| 06441443 | N/A Nibco 2 x 1-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 704R-2X11/2 | N/A 2 x 1-1/2 in | N/A Cast Copper |
| 06441444 | N/A Nibco 2 x 1-1/4 Inch (in) Size Adapter | N/A Nibco | N/A 704R-2X11/4 | N/A 2 x 1-1/4 in | N/A Cast Copper |
| 06441445 | N/A Nibco 2 x 2-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 704R-2X21/2 | N/A 2 x 2-1/2 in | N/A Cast Copper |
| 06441446 | N/A Nibco 3/4 x 1-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 704R-3/4X11/2 | N/A 3/4 x 1-1/2 in | N/A Cast Copper |
| 06441447 | N/A Nibco 3/4 x 1-1/4 Inch (in) Size Adapter | N/A Nibco | N/A 704R-3/4X11/4 | N/A 3/4 x 1-1/4 in | N/A Cast Copper |
| 06441448 | N/A Nibco 3/4 x 3/8 Inch (in) Size Adapter | N/A Nibco | N/A 704R-3/4X3/8 | N/A 3/4 x 3/8 in | N/A Cast Copper |