Item # |
Item Name |
Manufacturer Part Number |
Size |
Pressure |
Material |
|---|---|---|---|---|---|
| 01158619 | N/A Nibco 4 Inch (in) Size Butterfly Valve | N/A LD20003-4 | N/A 4 in | N/A 200 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 01158643 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A WD20003-6 | N/A 6 in | N/A 200 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 02595117 | N/A Nibco 3 Inch (in) Size Butterfly Valve | N/A LD21003-3 | N/A 3 in | N/A 200 psi | N/A Buna-N |
| 03017996 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A LD20003-6 | N/A 6 in | N/A 200 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 03901124 | N/A Nibco 2 Inch (in) Size Butterfly Valve | N/A LD20003-2 | N/A 2 in | N/A 200 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 05744538 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A LD31103-6 | N/A 6 in | N/A 250 psi | N/A Buna-N |
| 06441749 | N/A Nibco 8 Inch (in) Size Butterfly Valve | N/A LD20003-8 | N/A 8 in | N/A 200 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 06441750 | N/A Nibco 2 Inch (in) Size Butterfly Valve | N/A LD21003-2 | N/A 2 in | N/A 200 psi | N/A Buna-N |
| 06441751 | N/A Nibco 4 Inch (in) Size Butterfly Valve | N/A LD21003-4 | N/A 4 in | N/A 200 psi | N/A Buna-N |
| 06441752 | N/A Nibco 5 Inch (in) Size Butterfly Valve | N/A LD21003-5 | N/A 5 in | N/A 200 psi | N/A Buna-N |
| 06441753 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A LD21003-6 | N/A 6 in | N/A 200 psi | N/A Buna-N |
| 06441754 | N/A Nibco 2 Inch (in) Size Butterfly Valve | N/A LD30103-2 | N/A 2 in | N/A 250 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 06441755 | N/A Nibco 2-1/2 Inch (in) Size Butterfly Valve | N/A LD30103-21/2 | N/A 2-1/2 in | N/A 250 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 06441756 | N/A Nibco 3 Inch (in) Size Butterfly Valve | N/A LD30103-3 | N/A 3 in | N/A 250 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 06441757 | N/A Nibco 4 Inch (in) Size Butterfly Valve | N/A LD30103-4 | N/A 4 in | N/A 250 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 06441758 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A LD30103-6 | N/A 6 in | N/A 250 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 06441759 | N/A Nibco 3 Inch (in) Size Butterfly Valve | N/A LD30223-3 | N/A 3 in | N/A 250 psi | N/A |
| 06441760 | N/A Nibco 4 Inch (in) Size Butterfly Valve | N/A LD30223-4 | N/A 4 in | N/A 250 psi | N/A |
| 06441761 | N/A Nibco 2-1/2 Inch (in) Size Butterfly Valve | N/A LD31103-21/2 | N/A 2-1/2 in | N/A 250 psi | N/A Buna-N |
| 06441762 | N/A Nibco 3 Inch (in) Size Butterfly Valve | N/A LD31103-3 | N/A 3 in | N/A 250 psi | N/A Buna-N |
| 06441763 | N/A Nibco 4 Inch (in) Size Butterfly Valve | N/A LD31103-4 | N/A 4 in | N/A 250 psi | N/A Buna-N |
| 06441764 | N/A Nibco 3 Inch (in) Size Butterfly Valve | N/A LD31223-3 | N/A 3 in | N/A 250 psi | N/A Buna-N |
| 06441765 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A LD31223-6 | N/A 6 in | N/A 250 psi | N/A Buna-N |
| 06441768 | N/A Nibco 2 Inch (in) Size Butterfly Valve | N/A N200135LH-2 | N/A 2 in | N/A | N/A Ethylene Propylene Diene Monomer (EPDM) Aluminum/Bronze |
| 06441769 | N/A Nibco 3 Inch (in) Size Butterfly Valve | N/A N200135LH-3 | N/A 3 in | N/A | N/A Ethylene Propylene Diene Monomer (EPDM) Aluminum/Bronze |