Item # |
Item Name |
Manufacturer Part Number |
Size |
Pressure |
Material |
|---|---|---|---|---|---|
| 06441770 | N/A Nibco 4 Inch (in) Size Butterfly Valve | N/A N200135LH-4 | N/A 4 in | N/A | N/A Ethylene Propylene Diene Monomer (EPDM) Aluminum/Bronze |
| 06441771 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A N200135LH-6 | N/A 6 in | N/A | N/A Ethylene Propylene Diene Monomer (EPDM) Aluminum/Bronze |
| 06441772 | N/A Nibco 8 Inch (in) Size Butterfly Valve | N/A N200135LH-8 | N/A 8 in | N/A | N/A Ethylene Propylene Diene Monomer (EPDM) Aluminum/Bronze |
| 06441774 | N/A Nibco 3 Inch (in) Size Butterfly Valve | N/A N200136LH-3 | N/A 3 in | N/A | N/A Ethylene Propylene Diene Monomer (EPDM) Duct/Iron |
| 06441775 | N/A Nibco 4 Inch (in) Size Butterfly Valve | N/A N200136LH-4 | N/A 4 in | N/A | N/A Ethylene Propylene Diene Monomer (EPDM) Duct/Iron |
| 06441776 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A N200136LH-6 | N/A 6 in | N/A | N/A Ethylene Propylene Diene Monomer (EPDM) Duct/Iron |
| 06441777 | N/A Nibco 8 Inch (in) Size Butterfly Valve | N/A N200136LH-8 | N/A 8 in | N/A | N/A Ethylene Propylene Diene Monomer (EPDM) Duct/Iron |
| 06441778 | N/A Nibco 4 Inch (in) Size Butterfly Valve | N/A N200145LH-4 | N/A 4 in | N/A | N/A Buna Aluminum/Bronze |
| 06441779 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A N200145LH-6 | N/A 6 in | N/A | N/A Buna Aluminum/Bronze |
| 06441780 | N/A Nibco 2-1/2 Inch (in) Size Butterfly Valve | N/A N200146LH-21/2 | N/A 2-1/2 in | N/A | N/A Buna Duct/Iron |
| 06441781 | N/A Nibco 3 Inch (in) Size Butterfly Valve | N/A N200146LH-3 | N/A 3 in | N/A | N/A Buna Duct/Iron |
| 06441782 | N/A Nibco 4 Inch (in) Size Butterfly Valve | N/A N200146LH-4 | N/A 4 in | N/A | N/A Buna Duct/Iron |
| 06441784 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A N200146LH-6 | N/A 6 in | N/A | N/A Buna Duct/Iron |
| 06442137 | N/A Nibco 2 Inch (in) Size Butterfly Valve | N/A WD20003-2 | N/A 2 in | N/A 200 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 06442138 | N/A Nibco 8 Inch (in) Size Butterfly Valve | N/A WD20003-8 | N/A 8 in | N/A 200 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 06442139 | N/A Nibco 3 Inch (in) Size Butterfly Valve | N/A WD21003-3 | N/A 3 in | N/A 200 psi | N/A Buna-N |
| 06442140 | N/A Nibco 4 Inch (in) Size Butterfly Valve | N/A WD21003-4 | N/A 4 in | N/A 200 psi | N/A Buna-N |
| 06442141 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A WD21003-6 | N/A 6 in | N/A 200 psi | N/A Buna-N |
| 06442142 | N/A Nibco 8 Inch (in) Size Butterfly Valve | N/A WD21003-8 | N/A 8 in | N/A 200 psi | N/A Buna-N |
| 06442143 | N/A Nibco 3 Inch (in) Size Butterfly Valve | N/A WD30103-3 | N/A 3 in | N/A 250 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 06442144 | N/A Nibco 6 Inch (in) Size Butterfly Valve | N/A WD30103-6 | N/A 6 in | N/A 250 psi | N/A Ethylene Propylene Diene Monomer (EPDM) |
| 06442145 | N/A Nibco 2 Inch (in) Size Butterfly Valve | N/A WD30223-2 | N/A 2 in | N/A 250 psi | N/A |
| 06442146 | N/A Nibco 3 Inch (in) Size Butterfly Valve | N/A WD30223-3 | N/A 3 in | N/A 250 psi | N/A |
| 06442147 | N/A Nibco 4 Inch (in) Size Butterfly Valve | N/A WD30223-4 | N/A 4 in | N/A 250 psi | N/A |
| 06442148 | N/A Nibco 2 Inch (in) Size Butterfly Valve | N/A WD31103-2 | N/A 2 in | N/A 250 psi | N/A Buna-N |