COMPANY HEADER
Print Back
Nibco 1 Inch (in) Size Crosse (06441628)
Unit of Measure
1 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

06441628 N/A Nibco 1 Inch (in) Size Crosse N/A Nibco N/A 735-1 N/A 1 in N/A Cast Copper
06441629 N/A Nibco 1/2 Inch (in) Size Crosse N/A Nibco N/A 735-1/2 N/A 1/2 in N/A Cast Copper
06441630 N/A Nibco 11/2 Inch (in) Size Crosse N/A Nibco N/A 735-11/2 N/A 11/2 in N/A Cast Copper
06441631 N/A Nibco 11/4 Inch (in) Size Crosse N/A Nibco N/A 735-11/4 N/A 11/4 in N/A Cast Copper
06441632 N/A Nibco 2 Inch (in) Size Crosse N/A Nibco N/A 735-2 N/A 2 in N/A Cast Copper
06441633 N/A Nibco 2-1/2 Inch (in) Size Crosse N/A Nibco N/A 735-21/2 N/A 2-1/2 in N/A Cast Copper
06441634 N/A Nibco 3/4 Inch (in) Size Crosse N/A Nibco N/A 735-3/4 N/A 3/4 in N/A Cast Copper
Unit of Measure
1