Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
|---|---|---|---|---|---|
| 06440777 | N/A Nibco 1 Inch (in) Size Copper Tube Size (CTS) Coupling | N/A Nibco | N/A 4701-1 | N/A 1 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440778 | N/A Nibco 1/2 Inch (in) Size Copper Tube Size (CTS) Coupling | N/A Nibco | N/A 1023047 | N/A 1/2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440779 | N/A Nibco 1-1/2 Inch (in) Size Copper Tube Size (CTS) Coupling | N/A Nibco | N/A 4701-1-1/2 | N/A 1-1/2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440780 | N/A Nibco 1-1/4 Inch (in) Size Copper Tube Size (CTS) Coupling | N/A Nibco | N/A 4701-1-1/4 | N/A 1-1/4 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440781 | N/A Nibco 1 x 3/4 Inch (in) Size Copper Tube Size (CTS) Coupling | N/A Nibco | N/A 4701-1X3/4 | N/A 1 x 3/4 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440782 | N/A Nibco 2 Inch (in) Size Copper Tube Size (CTS) Coupling | N/A Nibco | N/A 4701-2 | N/A 2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440783 | N/A Nibco 3/4 Inch (in) Size Copper Tube Size (CTS) Coupling | N/A Nibco | N/A 1023108 | N/A 3/4 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440784 | N/A Nibco 3/4 x 1/2 Inch (in) Size Copper Tube Size (CTS) Coupling | N/A Nibco | N/A 4701-3/4X1/2 | N/A 3/4 x 1/2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |