Item # |
Item Name |
Manufacturer Part Number |
Size |
Material |
Class |
|---|---|---|---|---|---|
| 06136969 | N/A Nibco 4 Inch (in) Size Gate Valve | N/A F63731-4 | N/A 4 in | N/A Ductile Iron | N/A 150 |
| 06181893 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T134-1/2 | N/A 1/2 in | N/A Bronze | N/A 150 |
| 06222686 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T131-1/2 | N/A 1/2 in | N/A Bronze | N/A 150 |
| 06222687 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T131-3/4 | N/A 3/4 in | N/A Bronze | N/A 150 |
| 06233112 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T134-3/4 | N/A 3/4 in | N/A Bronze | N/A 150 |
| 06237078 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A T134-2 | N/A 2 in | N/A Bronze | N/A 150 |
| 06237079 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T174A-1 | N/A 1 in | N/A Bronze | N/A 300 |
| 06441731 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A F617ON-2 | N/A 2 in | N/A Iron | N/A 125 |
| 06441732 | N/A Nibco 3 Inch (in) Size Gate Valve | N/A F617ON-3 | N/A 3 in | N/A Iron | N/A 125 |
| 06441733 | N/A Nibco 4 Inch (in) Size Gate Valve | N/A F617ON-4 | N/A 4 in | N/A Iron | N/A 125 |
| 06441734 | N/A Nibco 3 Inch (in) Size Gate Valve | N/A F619N-3 | N/A 3 in | N/A Iron | N/A 125 |
| 06441735 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A F63731-2 | N/A 2 in | N/A Ductile Iron | N/A 150 |
| 06441736 | N/A Nibco 2-1/2 Inch (in) Size Gate Valve | N/A F63731-2-1/2 | N/A 2-1/2 in | N/A Ductile Iron | N/A |
| 06441737 | N/A Nibco 2-1/2 Inch (in) Size Gate Valve | N/A F63931-2-1/2 | N/A 2-1/2 in | N/A Ductile Iron | N/A |
| 06441738 | N/A Nibco 3 Inch (in) Size Gate Valve | N/A F63931-3 | N/A 3 in | N/A Ductile Iron | N/A 150 |
| 06441739 | N/A Nibco 4 Inch (in) Size Gate Valve | N/A F63931-4 | N/A 4 in | N/A Ductile Iron | N/A 150 |
| 06441740 | N/A Nibco 2-1/2 Inch (in) Size Gate Valve | N/A F667O-2-1/2 | N/A 2-1/2 in | N/A Ductile Iron | N/A |
| 06441828 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A S111-1 | N/A 1 in | N/A Bronze | N/A 125 |
| 06441829 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A S111-1/2 | N/A 1/2 in | N/A Bronze | N/A 125 |
| 06441830 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A S111-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A 125 |
| 06441831 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A S111-2 | N/A 2 in | N/A Bronze | N/A 125 |
| 06441832 | N/A Nibco 2-1/2 Inch (in) Size Gate Valve | N/A S111-2-1/2 | N/A 2-1/2 in | N/A Bronze | N/A 125 |
| 06441833 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A S113-1 | N/A 1 in | N/A Bronze | N/A 125 |
| 06441834 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A S113-1/2 | N/A 1/2 in | N/A Bronze | N/A 125 |
| 06441835 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A S113-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A 125 |