Item # |
Item Name |
Manufacturer Part Number |
Size |
Material |
Class |
|---|---|---|---|---|---|
| 06441902 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A T131-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A 150 |
| 06441903 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A T131-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A 150 |
| 06441904 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A T131-2 | N/A 2 in | N/A Bronze | N/A 150 |
| 06441905 | N/A Nibco 3/8 Inch (in) Size Gate Valve | N/A T131-3/8 | N/A 3/8 in | N/A Bronze | N/A 150 |
| 06441906 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T133-1 | N/A 1 in | N/A Bronze | N/A 150 |
| 06441907 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T133-1/2 | N/A 1/2 in | N/A Bronze | N/A 150 |
| 06441908 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A T133-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A 150 |
| 06441909 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A T133-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A 150 |
| 06441910 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A T133-2 | N/A 2 in | N/A Bronze | N/A 150 |
| 06441911 | N/A Nibco 3/8 Inch (in) Size Gate Valve | N/A T133-3/8 | N/A 3/8 in | N/A Bronze | N/A 150 |
| 06441912 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T134-1 | N/A 1 in | N/A Bronze | N/A 150 |
| 06441913 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A T134-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A 150 |
| 06441914 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T136-1 | N/A 1 in | N/A Bronze | N/A 150 |
| 06441915 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T136-1/2 | N/A 1/2 in | N/A Bronze | N/A 150 |
| 06441916 | N/A Nibco 1/4 Inch (in) Size Gate Valve | N/A T136-1/4 | N/A 1/4 in | N/A Bronze | N/A 150 |
| 06441917 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A T136-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A 150 |
| 06441918 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A T136-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A 150 |
| 06441919 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A T136-2 | N/A 2 in | N/A Bronze | N/A 150 |
| 06441920 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T136-3/4 | N/A 3/4 in | N/A Bronze | N/A 150 |
| 06441921 | N/A Nibco 3/8 Inch (in) Size Gate Valve | N/A T136-3/8 | N/A 3/8 in | N/A Bronze | N/A 150 |
| 06441922 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T154A-1 | N/A 1 in | N/A Bronze | N/A 200 |
| 06441923 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T154A-1/2 | N/A 1/2 in | N/A Bronze | N/A 200 |
| 06441924 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T174A-1/2 | N/A 1/2 in | N/A Bronze | N/A 300 |
| 06441925 | N/A Nibco 1/4 Inch (in) Size Gate Valve | N/A T174A-1/4 | N/A 1/4 in | N/A Bronze | N/A 300 |
| 06441926 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A T174A-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A |