COMPANY HEADER
Print Back
Nibco 1.5 x 1-1/4 Inch (in) Size P-Trap with Union Joint (06440975)
Unit of Measure
1 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

06440975 N/A Nibco 1.5 x 1-1/4 Inch (in) Size P-Trap with Union Joint N/A Nibco N/A 5892-1.5X1-1/4 N/A 1.5 x 1-1/4 in N/A Acrylonitrile Butadiene Styrene (ABS)
06440976 N/A Nibco 1-1/2 Inch (in) Size P-Trap with Union Joint N/A Nibco N/A 5892-1-1/2 N/A 1-1/2 in N/A Acrylonitrile Butadiene Styrene (ABS)
06440977 N/A Nibco 1-1/4 Inch (in) Size P-Trap with Union Joint N/A Nibco N/A 5892-1-1/4 N/A 1-1/4 in N/A Acrylonitrile Butadiene Styrene (ABS)
06440978 N/A Nibco 1-1/2 Inch (in) Size P-Trap with Union Joint N/A Nibco N/A 5895-1-1/2 N/A 1-1/2 in N/A Acrylonitrile Butadiene Styrene (ABS)
06440979 N/A Nibco 1-1/4 Inch (in) Size P-Trap with Union Joint N/A Nibco N/A 5895-1-1/4 N/A 1-1/4 in N/A Acrylonitrile Butadiene Styrene (ABS)
06440980 N/A Nibco 2 Inch (in) Size P-Trap with Union Joint N/A Nibco N/A 5895-2 N/A 2 in N/A Acrylonitrile Butadiene Styrene (ABS)
Unit of Measure
1