Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
|---|---|---|---|---|---|
| 06440813 | N/A Nibco 3/4 x 1/2 x 1/2 Inch (in) Size Tee | N/A Nibco | N/A 4711-.75X.5X.5 | N/A 3/4 x 1/2 x 1/2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440814 | N/A Nibco 3/4 x 1/2 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 4711-.75X.5X.75 | N/A 3/4 x 1/2 x 3/4 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440815 | N/A Nibco 3/4 x 1/2 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 4711-.75X.75X.5 | N/A 3/4 x 1/2 x 3/4 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440816 | N/A Nibco 1 Inch (in) Size Tee | N/A Nibco | N/A 4711-1 | N/A 1 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440819 | N/A Nibco 1-1/2 x 1-1/2 x 1 Inch (in) Size Tee | N/A Nibco | N/A 4711-1.5X1.5X1 | N/A 1-1/2 x 1-1/2 x 1 in | N/A |
| 06440820 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 1026699 | N/A 1/2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440821 | N/A Nibco 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 4711-1-1/2 | N/A 1-1/2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440822 | N/A Nibco 1-1/4 Inch (in) Size Tee | N/A Nibco | N/A 4711-1-1/4 | N/A 1-1/4 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440824 | N/A Nibco 2 x 2 x 1 Inch (in) Size Tee | N/A Nibco | N/A 4711-2X2X1 | N/A 2 x 2 x 1 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440825 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 1026760 | N/A 3/4 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440930 | N/A Nibco 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 5811-1-1/2 | N/A 1-1/2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
| 06440931 | N/A Nibco 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 5811-14-V-1-1/2 | N/A 1-1/2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
| 06440932 | N/A Nibco 2 Inch (in) Size Tee | N/A Nibco | N/A 5811-2 | N/A 2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
| 06440933 | N/A Nibco 2 x 2 x 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 5811-2X2X1-1/2 | N/A 2 x 2 x 1-1/2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
| 06440934 | N/A Nibco 3 Inch (in) Size Tee | N/A Nibco | N/A 5811-3 | N/A 3 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
| 06440935 | N/A Nibco 3 x 3 x 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 5811-3X3X1-1/2 | N/A 3 x 3 x 1-1/2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
| 06440936 | N/A Nibco 3 x 3 x 2 Inch (in) Size Tee | N/A Nibco | N/A 5811-3X3X2 | N/A 3 x 3 x 2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
| 06440937 | N/A Nibco 4 x 4 x 2 Inch (in) Size Tee | N/A Nibco | N/A 5811-4X4X2 | N/A 4 x 4 x 2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
| 06441004 | N/A Nibco 1 Inch (in) Size Tee | N/A Nibco | N/A 6111-1 | N/A 1 in | N/A Polypropylene |
| 06441006 | N/A Nibco 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 6111-1-1/2 | N/A 1-1/2 in | N/A Polypropylene |
| 06441008 | N/A Nibco 3 Inch (in) Size Tee | N/A Nibco | N/A 6111-3 | N/A 3 in | N/A Polypropylene |
| 06441009 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 1538100 | N/A 3/4 in | N/A Polypropylene |
| 06441010 | N/A Nibco 1 Inch (in) Size Tee | N/A Nibco | N/A 611233-1 | N/A 1 in | N/A Polypropylene |
| 06441011 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 611233-1/2 | N/A 1/2 in | N/A Polypropylene |
| 06441013 | N/A Nibco 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 611233-1-1/2 | N/A 1-1/2 in | N/A Polypropylene |