Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
|---|---|---|---|---|---|
| 06441452 | N/A Nibco 1 x 1/8 x 1 Inch (in) Size Tee | N/A Nibco | N/A 705-1X1/8X1 | N/A 1 x 1/8 x 1 in | N/A Cast Copper |
| 06441453 | N/A Nibco 3/4 x 1/8 x 1 Inch (in) Size Tee | N/A Nibco | N/A 705-3/4X1/8X1 | N/A 3/4 x 1/8 x 1 in | N/A Cast Copper |
| 06441454 | N/A Nibco 3/4 x 1/8 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 705-3/4X1/8X3/4 | N/A 3/4 x 1/8 x 3/4 in | N/A Cast Copper |
| 06441522 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 710-3-1/2 | N/A 1/2 in | N/A Cast Copper |
| 06441523 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 710-3-3/4 | N/A 3/4 in | N/A Cast Copper |
| 06441525 | N/A Nibco 3-3/4 x 3/4 x 1/2 Inch (in) Size Tee | N/A Nibco | N/A 710-3-3/4X3/4X5 | N/A 3-3/4 x 3/4 x 1/2 in | N/A |
| 06441527 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 710-3-4-3/4 | N/A 3/4 in | N/A Cast Copper |
| 06441529 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 711-5-1/2 | N/A 1/2 in | N/A Cast Copper |
| 06441530 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 711A-1/2 | N/A 1/2 in | N/A Cast Copper |
| 06441531 | N/A Nibco 1-1/4 x 1/2 x 1 Inch (in) Size Tee | N/A Nibco | N/A 71-1RR-125X5X1 | N/A 1-1/4 x 1/2 x 1 in | N/A |
| 06441532 | N/A Nibco 1-1/4 x 1/2 x 1/2 Inch (in) Size Tee | N/A Nibco | N/A 71-1RR-125X5X5 | N/A 1-1/4 x 1/2 x 1/2 in | N/A |
| 06441533 | N/A Nibco 1-1/2 x 1/2 x 1-1/4 Inch (in) Size Tee | N/A Nibco | N/A 71-1RR-15X5X125 | N/A 1-1/2 x 1/2 x 1-1/4 in | N/A |
| 06441534 | N/A Nibco 2-1/2 x 1-1/2 x 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 71-1RR-25X15X15 | N/A 2-1/2 x 1-1/2 x 1-1/2 in | N/A |
| 06441535 | N/A Nibco 2-1/2 x 1-1/2 x 2 Inch (in) Size Tee | N/A Nibco | N/A 71-1RR-25X15X2 | N/A 2-1/2 x 1-1/2 x 2 in | N/A |
| 06441536 | N/A Nibco 2-1/2 x 2-1/2 x 3 Inch (in) Size Tee | N/A Nibco | N/A 71-1RR-25X25X3 | N/A 2-1/2 x 2-1/2 x 3 in | N/A |
| 06441537 | N/A Nibco 2-1/2 x 1/2 x 2-1/2 Inch (in) Size Tee | N/A Nibco | N/A 71-1RR-25X5X25 | N/A 2-1/2 x 1/2 x 2-1/2 in | N/A |
| 06441538 | N/A Nibco 2 x 1 x 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 711RR-2X1X11/2 | N/A 2 x 1 x 1-1/2 in | N/A |
| 06441539 | N/A Nibco 2 x 2 x 3 Inch (in) Size Tee | N/A Nibco | N/A 711RR-2X2X3 | N/A 2 x 2 x 3 in | N/A Cast Copper |
| 06441540 | N/A Nibco 2 x 3/4 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 711RR-2X3/4X3/4 | N/A 2 x 3/4 x 3/4 in | N/A |
| 06441541 | N/A Nibco 3 x 2-1/2 x 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 71-1RR-3X25X15 | N/A 3 x 2-1/2 x 1-1/2 in | N/A |
| 06441542 | N/A Nibco 3 x 2 x 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 711RR-3X2X11/2 | N/A 3 x 2 x 1-1/2 in | N/A |
| 06441543 | N/A Nibco 3 x 3 x 4 Inch (in) Size Tee | N/A Nibco | N/A 711RR-3X3X4 | N/A 3 x 3 x 4 in | N/A Cast Copper |
| 06441545 | N/A Nibco 1 Inch (in) Size Tee | N/A Nibco | N/A 712-1 | N/A 1 in | N/A Cast Copper |
| 06441546 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 712-1/2 | N/A 1/2 in | N/A Cast Copper |
| 06441547 | N/A Nibco 1/2 x 1/2 x 1/4 Inch (in) Size Tee | N/A Nibco | N/A 712-1/2X1/2X1/4 | N/A 1/2 x 1/2 x 1/4 in | N/A |