Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
|---|---|---|---|---|---|
| 06441548 | N/A Nibco 1/2 x 1/2 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 712-1/2X1/2X3/4 | N/A 1/2 x 1/2 x 3/4 in | N/A |
| 06441549 | N/A Nibco 1/2 x 1/2 x 3/8 Inch (in) Size Tee | N/A Nibco | N/A 712-1/2X1/2X3/8 | N/A 1/2 x 1/2 x 3/8 in | N/A |
| 06441550 | N/A Nibco 1/4 Inch (in) Size Tee | N/A Nibco | N/A 712-1/4 | N/A 1/4 in | N/A Cast Copper |
| 06441551 | N/A Nibco 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 712-11/2 | N/A 1-1/2 in | N/A Cast Copper |
| 06441552 | N/A Nibco 1-1/2 x 1-1/2 x 1 Inch (in) Size Tee | N/A Nibco | N/A 712-11/2X11/2X1 | N/A 1-1/2 x 1-1/2 x 1 in | N/A |
| 06441553 | N/A Nibco 1-1/4 Inch (in) Size Tee | N/A Nibco | N/A 712-11/4 | N/A 1-1/4 in | N/A Cast Copper |
| 06441554 | N/A Nibco 1-1/4 x 1-1/4 x 1 Inch (in) Size Tee | N/A Nibco | N/A 712-11/4X11/4X1 | N/A 1-1/4 x 1-1/4 x 1 in | N/A |
| 06441555 | N/A Nibco 1-1/4 x 1-1/4 x 1/2 Inch (in) Size Tee | N/A Nibco | N/A 712-125X125X1/2 | N/A 1-1/4 x 1-1/4 x 1/2 in | N/A |
| 06441556 | N/A Nibco 1-1/4 x 1-1/4 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 712-125X125X3/4 | N/A 1-1/4 x 1-1/4 x 3/4 in | N/A |
| 06441557 | N/A Nibco 1-1/2 x 1-1/2 x 1/2 Inch (in) Size Tee | N/A Nibco | N/A 712-15X15X1/2 | N/A 1-1/2 x 1-1/2 x 1/2 in | N/A |
| 06441558 | N/A Nibco 1-1/2 x 1-1/2 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 712-15X15X3/4 | N/A 1-1/2 x 1-1/2 x 3/4 in | N/A |
| 06441559 | N/A Nibco 1 x 1 x 1/2 Inch (in) Size Tee | N/A Nibco | N/A 712-1X1X1/2 | N/A 1 x 1 x 1/2 in | N/A Cast Copper |
| 06441560 | N/A Nibco 1 x 1 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 712-1X1X3/4 | N/A 1 x 1 x 3/4 in | N/A Cast Copper |
| 06441561 | N/A Nibco 2 Inch (in) Size Tee | N/A Nibco | N/A 712-2 | N/A 2 in | N/A Cast Copper |
| 06441562 | N/A Nibco 2 x 2 x 1 Inch (in) Size Tee | N/A Nibco | N/A 712-2X2X1 | N/A 2 x 2 x 1 in | N/A Cast Copper |
| 06441563 | N/A Nibco 2 x 2 x 1/2 Inch (in) Size Tee | N/A Nibco | N/A 712-2X2X1/2 | N/A 2 x 2 x 1/2 in | N/A Cast Copper |
| 06441564 | N/A Nibco 2 x 2 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 712-2X2X3/4 | N/A 2 x 2 x 3/4 in | N/A Cast Copper |
| 06441565 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 712-3/4 | N/A 3/4 in | N/A Cast Copper |
| 06441566 | N/A Nibco 3/4 x 1/2 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 712-3/4X1/2X3/4 | N/A 3/4 x 1/2 x 3/4 in | N/A |
| 06441567 | N/A Nibco 3/4 x 3/4 x 1 Inch (in) Size Tee | N/A Nibco | N/A 712-3/4X3/4X1 | N/A 3/4 x 3/4 x 1 in | N/A |
| 06441568 | N/A Nibco 3/4 x 3/4 x 1/2 Inch (in) Size Tee | N/A Nibco | N/A 712-3/4X3/4X1/2 | N/A 3/4 x 3/4 x 1/2 in | N/A |
| 06441569 | N/A Nibco 3/4 x 3/4 x 3/8 Inch (in) Size Tee | N/A Nibco | N/A 712-3/4X3/4X3/8 | N/A 3/4 x 3/4 x 3/8 in | N/A |
| 06441570 | N/A Nibco 3/8 Inch (in) Size Tee | N/A Nibco | N/A 712-3/8 | N/A 3/8 in | N/A Cast Copper |
| 06441571 | N/A Nibco 3/8 x 3/8 x 1/4 Inch (in) Size Tee | N/A Nibco | N/A 712-3/8X3/8X1/4 | N/A 3/8 x 3/8 x 1/4 in | N/A |
| 06441572 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 712-5-1/2 | N/A 1/2 in | N/A Cast Copper |