Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
|---|---|---|---|---|---|
| 06441573 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 712-5-3/4 | N/A 3/4 in | N/A Cast Copper |
| 06441574 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 713-1/2 | N/A 1/2 in | N/A Cast Copper |
| 06441575 | N/A Nibco 1 Inch (in) Size Tee | N/A Nibco | N/A 714-1 | N/A 1 in | N/A Cast Copper |
| 06441576 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 714-1/2 | N/A 1/2 in | N/A Cast Copper |
| 06441577 | N/A Nibco 1/2 x 3/4 x 1/2 Inch (in) Size Tee | N/A Nibco | N/A 714-1/2X3/4X1/2 | N/A 1/2 x 3/4 x 1/2 in | N/A |
| 06441578 | N/A Nibco 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 714-11/2 | N/A 1-1/2 in | N/A Cast Copper |
| 06441579 | N/A Nibco 1-1/4 Inch (in) Size Tee | N/A Nibco | N/A 714-11/4 | N/A 1-1/4 in | N/A Cast Copper |
| 06441580 | N/A Nibco 1-1/4 x 1/2 x 1-1/4 Inch (in) Size Tee | N/A Nibco | N/A 714-125X1/2X125 | N/A 1-1/4 x 1/2 x 1-1/4 in | N/A |
| 06441581 | N/A Nibco 1-1/4 x 3/4 x 1-1/4 Inch (in) Size Tee | N/A Nibco | N/A 714-125X3/4X125 | N/A 1-1/4 x 3/4 x 1-1/4 in | N/A |
| 06441582 | N/A Nibco 1-1/2 x 3/4 x 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 714-15X3/4X15 | N/A 1-1/2 x 3/4 x 1-1/2 in | N/A |
| 06441583 | N/A Nibco 1 x 1/2 x 1 Inch (in) Size Tee | N/A Nibco | N/A 714-1X1/2X1 | N/A 1 x 1/2 x 1 in | N/A Cast Copper |
| 06441584 | N/A Nibco 1 x 3/4 x 1 Inch (in) Size Tee | N/A Nibco | N/A 714-1X3/4X1 | N/A 1 x 3/4 x 1 in | N/A Cast Copper |
| 06441585 | N/A Nibco 2 Inch (in) Size Tee | N/A Nibco | N/A 714-2 | N/A 2 in | N/A Cast Copper |
| 06441586 | N/A Nibco 2 x 1/2 x 2 Inch (in) Size Tee | N/A Nibco | N/A 714-2X1/2X2 | N/A 2 x 1/2 x 2 in | N/A Cast Copper |
| 06441587 | N/A Nibco 2 x 3/4 x 2 Inch (in) Size Tee | N/A Nibco | N/A 714-2X3/4X2 | N/A 2 x 3/4 x 2 in | N/A Cast Copper |
| 06441588 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 714-3/4 | N/A 3/4 in | N/A Cast Copper |
| 06441589 | N/A Nibco 3/4 x 1/2 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 714-3/4X1/2X3/4 | N/A 3/4 x 1/2 x 3/4 in | N/A |