Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
|---|---|---|---|---|---|
| 06440785 | N/A Nibco 1 x 1 Inch (in) Size Transition Coupling | N/A Nibco | N/A 4701T-1 | N/A 1 x 1 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440786 | N/A Nibco 2 x 2 Inch (in) Size Transition Coupling | N/A Nibco | N/A 4701T-2 | N/A 2 x 2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
| 06440787 | N/A Nibco 3/4 x 3/4 Inch (in) Size Transition Coupling | N/A Nibco | N/A 4701T-3/4 | N/A 3/4 x 3/4 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |