Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
|---|---|---|---|---|---|
| 06441597 | N/A Nibco 1 Inch (in) Size Union | N/A Nibco | N/A 733-1 | N/A 1 in | N/A Cast Copper |
| 06441598 | N/A Nibco 1/2 Inch (in) Size Union | N/A Nibco | N/A 733-1/2 | N/A 1/2 in | N/A Cast Copper |
| 06441599 | N/A Nibco 1-1/2 Inch (in) Size Union | N/A Nibco | N/A 733-11/2 | N/A 1-1/2 in | N/A Cast Copper |
| 06441600 | N/A Nibco 1-1/4 Inch (in) Size Union | N/A Nibco | N/A 733-11/4 | N/A 1-1/4 in | N/A Cast Copper |
| 06441601 | N/A Nibco 2 Inch (in) Size Union | N/A Nibco | N/A 733-2 | N/A 2 in | N/A Cast Copper |
| 06441602 | N/A Nibco 1 Inch (in) Size Union | N/A Nibco | N/A 733-2-1 | N/A 1 in | N/A Cast Copper |
| 06441603 | N/A Nibco 1/2 Inch (in) Size Union | N/A Nibco | N/A 733-2-1/2 | N/A 1/2 in | N/A Cast Copper |
| 06441604 | N/A Nibco 2-1/2 Inch (in) Size Union | N/A Nibco | N/A 733-21/2 | N/A 2-1/2 in | N/A Cast Copper |
| 06441605 | N/A Nibco 3/4 Inch (in) Size Union | N/A Nibco | N/A 733-2-3/4 | N/A 3/4 in | N/A Cast Copper |
| 06441606 | N/A Nibco 3 Inch (in) Size Union | N/A Nibco | N/A 733-3 | N/A 3 in | N/A Cast Copper |
| 06441607 | N/A Nibco 3/4 Inch (in) Size Union | N/A Nibco | N/A 733-3/4 | N/A 3/4 in | N/A Cast Copper |
| 06441608 | N/A Nibco 3/8 Inch (in) Size Union | N/A Nibco | N/A 733-3/8 | N/A 3/8 in | N/A Cast Copper |
| 06441609 | N/A Nibco 1 Inch (in) Size Union | N/A Nibco | N/A 733-3-1 | N/A 1 in | N/A Cast Copper |
| 06441610 | N/A Nibco 1/2 Inch (in) Size Union | N/A Nibco | N/A 733-3-1/2 | N/A 1/2 in | N/A Cast Copper |
| 06441611 | N/A Nibco 1/4 Inch (in) Size Union | N/A Nibco | N/A 733-3-1/4 | N/A 1/4 in | N/A Cast Copper |
| 06441612 | N/A Nibco 1-1/2 Inch (in) Size Union | N/A Nibco | N/A 733-3-11/2 | N/A 1-1/2 in | N/A Cast Copper |
| 06441613 | N/A Nibco 1-1/4 Inch (in) Size Union | N/A Nibco | N/A 733-3-11/4 | N/A 1-1/4 in | N/A Cast Copper |
| 06441614 | N/A Nibco 2 Inch (in) Size Union | N/A Nibco | N/A 733-3-2 | N/A 2 in | N/A Cast Copper |
| 06441615 | N/A Nibco 2-1/2 Inch (in) Size Union | N/A Nibco | N/A 733-3-21/2 | N/A 2-1/2 in | N/A Cast Copper |
| 06441616 | N/A Nibco 3/4 Inch (in) Size Union | N/A Nibco | N/A 733-3-3/4 | N/A 3/4 in | N/A Cast Copper |
| 06441617 | N/A Nibco 3/8 Inch (in) Size Union | N/A Nibco | N/A 733-3-3/8 | N/A 3/8 in | N/A Cast Copper |
| 06441618 | N/A Nibco 1 Inch (in) Size Union | N/A Nibco | N/A 733-4-1 | N/A 1 in | N/A Cast Copper |
| 06441619 | N/A Nibco 1/2 Inch (in) Size Union | N/A Nibco | N/A 733-4-1/2 | N/A 1/2 in | N/A Cast Copper |
| 06441620 | N/A Nibco 1/4 Inch (in) Size Union | N/A Nibco | N/A 733-4-1/4 | N/A 1/4 in | N/A Cast Copper |
| 06441621 | N/A Nibco 1-1/2 Inch (in) Size Union | N/A Nibco | N/A 733-4-11/2 | N/A 1-1/2 in | N/A Cast Copper |