Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
|---|---|---|---|---|---|
| 00558419 | N/A NTN UELPL Series 2.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-2.1/8 | N/A 2.4375 in | N/A 2.1250 in | N/A Oxide |
| 00584631 | N/A NTN UCP3 Series 70 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP314D1 | N/A 95 mm | N/A 70 mm | N/A Uncoated |
| 02283203 | N/A NTN UELP3 Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP310-115D1 | N/A 2.9531 in | N/A 1.9375 in | N/A Uncoated |
| 04169820 | N/A NTN UELP3 Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP312-207D1 | N/A 3.3438 in | N/A 2.4375 in | N/A Uncoated |
| 00557421 | N/A NTN UCP Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-2.3/16 | N/A 2.5000 in | N/A 2.1875 in | N/A Oxide |
| 00557923 | N/A NTN UELP Series 2.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-2.1/4 | N/A 2.7500 in | N/A 2.2500 in | N/A Uncoated |
| 02859116 | N/A NTN UCP2 Series 3.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP218-308D1 | N/A 4.0000 in | N/A 3.5000 in | N/A Uncoated |
| 00557475 | N/A NTN UCP Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-2.7/16 | N/A 2.7500 in | N/A 2.4375 in | N/A Oxide |
| 03017693 | N/A NTN UCPX Series 2.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-2.1/4 | N/A 2.7500 in | N/A 2.2500 in | N/A Oxide |
| 00558161 | N/A NTN UELPL Series 0.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-7/8 | N/A 1.3125 in | N/A 0.8750 in | N/A Oxide |
| 02135274 | N/A NTN UCP2 Series 1.0625 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP206-101D1 | N/A 1.6875 in | N/A 1.0625 in | N/A Uncoated |
| 00577849 | N/A NTN UCPH2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCHP208D1 | N/A 100 mm | N/A 40 mm | N/A Uncoated |
| 02282931 | N/A NTN UCP2 Series 15 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP202D1 | N/A 1.1890 in | N/A 15 mm | N/A Uncoated |
| 00558781 | N/A NTN UCPL Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL-1 | N/A 1.3125 in | N/A 1.0000 in | N/A Uncoated |
| 02282963 | N/A NTN UCP3 Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP307-104D1 | N/A 2.2031 in | N/A 1.2500 in | N/A Uncoated |
| 00557840 | N/A NTN UELP Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-1.11/16 | N/A 2.1250 in | N/A 1.6875 in | N/A Uncoated |
| 00557249 | N/A NTN UCP Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.7/16 | N/A 1.8750 in | N/A 1.4375 in | N/A Oxide |
| 00557734 | N/A NTN UELP Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-1.1/8 | N/A 1.6875 in | N/A 1.1250 in | N/A Uncoated |
| 00557852 | N/A NTN UELP Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-1.3/4 | N/A 2.1250 in | N/A 1.7500 in | N/A Uncoated |
| 00591836 | N/A NTN UCUP2 Series 35 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCUP207D1 | N/A 1.8740 in | N/A 35 mm | N/A Uncoated |
| 03119963 | N/A NTN UCP Series 3.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-3 | N/A 3.2500 in | N/A 3.0000 in | N/A Uncoated |
| 00561832 | N/A NTN UCP2 Series 35 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP207D1 | N/A 1.8740 in | N/A 35 mm | N/A Uncoated |
| 00557914 | N/A NTN UELP Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-2.3/16 | N/A 2.5000 in | N/A 2.1875 in | N/A Uncoated |
| 03017690 | N/A NTN UCPX Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-1 | N/A | N/A 1.0000 in | N/A Uncoated |
| 00557044 | N/A NTN UCP Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-3/4 | N/A 1.3125 in | N/A 0.7500 in | N/A Oxide |