Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
|---|---|---|---|---|---|
| 02028913 | N/A NTN UCPL Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL-1.1/4 | N/A 1.8125 in | N/A 1.2500 in | N/A Uncoated |
| 00558289 | N/A NTN UELPL Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-1.7/16 | N/A 1.8125 in | N/A 1.4375 in | N/A Oxide |
| 02282404 | N/A NTN ASPP2 Series 0.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A ASPP205-014 | N/A 1.1250 in | N/A 0.8750 in | N/A Uncoated |
| 00558385 | N/A NTN UELPL Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-1.15/16 | N/A 2.1875 in | N/A 1.9375 in | N/A Oxide |
| 00557714 | N/A NTN UELP Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-1 | N/A 1.4375 in | N/A 1.0000 in | N/A Uncoated |
| 03472829 | N/A NTN SPW Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A CM-SPW2215-207N1 | N/A 80 mm | N/A 2.4375 in | N/A Uncoated |
| 03017696 | N/A NTN UCPX Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-1.7/16 | N/A 2.1250 in | N/A 1.4375 in | N/A Oxide |
| 00557139 | N/A NTN UCP Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.1/8 | N/A 1.6875 in | N/A 1.1250 in | N/A Uncoated |
| 02300182 | N/A NTN AELP2 Series 100 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELP205-100D1 | N/A | N/A 100 mm | N/A Uncoated |
| 03649301 | N/A NTN ASPP2 Series 12 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A ASPP201 | N/A 0.8740 in | N/A 12 mm | N/A Uncoated |
| 02028887 | N/A NTN UCP Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.3/8 | N/A 1.8750 in | N/A 1.3750 in | N/A Oxide |
| 04918179 | N/A NTN UCP3 Series 90 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP318D1 | N/A 118 mm | N/A 90 mm | N/A Uncoated |
| 02162295 | N/A NTN UCPH2 Series 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCHP206D1 | N/A | N/A 30 mm | N/A Uncoated |
| 00453227 | N/A NTN ASPP2 Series 15 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A ASPP202 | N/A 0.8740 in | N/A 15 mm | N/A Uncoated |
| 02166168 | N/A NTN UCUP2 Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCUP206-103D1 | N/A 1.6875 in | N/A 1.1875 in | N/A Uncoated |
| 00558273 | N/A NTN UELPL Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-1.3/8 | N/A 1.8125 in | N/A 1.3750 in | N/A Oxide |
| 00586720 | N/A NTN UCP3 Series 65 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP313D1 | N/A 90 mm | N/A 65 mm | N/A Uncoated |
| 00559751 | N/A NTN UCPX Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX05-100D1 | N/A 1.7500 in | N/A 1.0000 in | N/A |
| 00561859 | N/A NTN C-UCP2 Series 1.9690 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A C-UCP210D1 | N/A 2.2520 in | N/A 1.9690 in | N/A |
| 00584427 | N/A NTN UCP3 Series 1.9690 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP310D1 | N/A 2.9530 in | N/A 1.9690 in | N/A |
| 00584569 | N/A NTN UCP3 Series 60 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP312D1 | N/A 85 mm | N/A 60 mm | N/A |
| 00584732 | N/A NTN UCP3 Series 3.9370 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP320D1 | N/A 5.5120 in | N/A 3.9370 in | N/A |
| 00586245 | N/A NTN UCP3 Series 85 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP317D1 | N/A 112 mm | N/A 85 mm | N/A |
| 00586694 | N/A NTN UCP3 Series 140 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP328D1 | N/A | N/A 140 mm | N/A |
| 00586728 | N/A NTN UCP3 Series 130 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP326D1 | N/A 180 mm | N/A 130 mm | N/A |