Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
|---|---|---|---|---|---|
| 04137916 | N/A NTN UCPX Series 60 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX12D1 | N/A 3.0000 in | N/A 60 mm | N/A Uncoated |
| 01362358 | N/A NTN ASPP2 Series 17 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A ASPP203 | N/A 0.8740 in | N/A 17 mm | N/A Uncoated |
| 02028910 | N/A NTN UCPL Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL-1.1/8 | N/A 1.5625 in | N/A 1.1250 in | N/A Uncoated |
| 02028923 | N/A NTN UCPL Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL-2.15/16 | N/A 3.3125 in | N/A 2.9375 in | N/A Uncoated |
| 02028922 | N/A NTN UCPL Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL-2.7/16 | N/A 2.6875 in | N/A 2.4375 in | N/A Uncoated |
| 02282979 | N/A NTN UCP3 Series 3.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP318-307D1 | N/A 4.6406 in | N/A 3.4375 in | N/A Uncoated |
| 02282967 | N/A NTN UCP3 Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP309-111D1 | N/A 2.6406 in | N/A 1.6875 in | N/A Uncoated |
| 03303204 | N/A NTN UELUP2 Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELUP208-108D1 | N/A 1.9375 in | N/A 1.5000 in | N/A Uncoated |
| 02011046 | N/A NTN JELP Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A JELP-1 | N/A 1.4375 in | N/A 1.0000 in | N/A Uncoated |
| 02282949 | N/A NTN UCP2 Series 2.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP211-202D1 | N/A 2.5000 in | N/A 2.1250 in | N/A Uncoated |
| 00557786 | N/A NTN UELP Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-1.3/8 | N/A 1.8750 in | N/A 1.3750 in | N/A Uncoated |
| 05209898 | N/A NTN UELP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP205-100D1 | N/A 1.4375 in | N/A 1.0000 in | N/A |
| 00579848 | N/A NTN ASRPP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A ASRPP205-100 | N/A 1.3125 in | N/A 1.0000 in | N/A Uncoated |
| 02282985 | N/A NTN UCPX Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX07-107D1 | N/A 2.1250 in | N/A 1.4375 in | N/A Uncoated |
| 02283066 | N/A NTN UCUP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCUP204-012D1 | N/A 1.1875 in | N/A 0.7500 in | N/A Uncoated |
| 00558494 | N/A NTN UELPL Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-2.15/16 | N/A 3.3125 in | N/A 2.9375 in | N/A Oxide |
| 01758820 | N/A NTN ARP Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A ARP-1 | N/A 1.4375 in | N/A 1.0000 in | N/A Oxide |
| 02282330 | N/A NTN AELPP2 Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELPP206-103 | N/A 1.3125 in | N/A 1.1875 in | N/A Uncoated |
| 00557266 | N/A NTN UCP Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.1/2 | N/A 1.9375 in | N/A 1.5000 in | N/A Uncoated |
| 02166158 | N/A NTN UCP2 Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP211-200D1 | N/A 2.5000 in | N/A 2.0000 in | N/A Uncoated |
| 00597679 | N/A NTN UCHP2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCHP205 | N/A 3.1563 in | N/A 25 mm | N/A Uncoated |
| 02077233 | N/A NTN UCP2 Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-2S | N/A 2.2500 in | N/A 2.0000 in | N/A Oxide |
| 02240727 | N/A NTN ASPP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A ASPP205-100 | N/A 1.1250 in | N/A 1.0000 in | N/A Uncoated |
| 02282970 | N/A NTN UCP3 Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP311-200D1 | N/A 3.1563 in | N/A 2.0000 in | N/A Uncoated |
| 00579777 | N/A NTN AELPP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELPP205-100 | N/A 1.1250 in | N/A 1.0000 in | N/A Uncoated |