Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
|---|---|---|---|---|---|
| 02282980 | N/A NTN UCP3 Series 100 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP320-315D1 | N/A 140 mm | N/A 100 mm | N/A Uncoated |
| 02028890 | N/A NTN UCP Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.3/4 | N/A 2.1250 in | N/A 1.7500 in | N/A Oxide |
| 02028889 | N/A NTN UCP Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.11/16 | N/A 2.1250 in | N/A 1.6875 in | N/A Oxide |
| 00558174 | N/A NTN UELPL Series 0.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-15/16 | N/A 1.3125 in | N/A 0.9375 in | N/A Oxide |
| 00595907 | N/A NTN UCUP2 Series 20 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCUP204D1 | N/A 1.1890 in | N/A 20 mm | N/A Uncoated |
| 00558248 | N/A NTN UELPL Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-1.1/4 | N/A 1.8125 in | N/A 1.2500 in | N/A Oxide |
| 02282932 | N/A NTN UCP2 Series 17 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP203D1 | N/A 1.1890 in | N/A 17 mm | N/A Uncoated |
| 00558485 | N/A NTN UELPL Series 2.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-2.11/16 | N/A 3.0000 in | N/A 2.6875 in | N/A Oxide |
| 02282405 | N/A NTN ASPP2 Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A ASPP206-103 | N/A 1.3125 in | N/A 1.1875 in | N/A Uncoated |
| 02028888 | N/A NTN UCP Series 1.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.5/8 | N/A 2.1250 in | N/A 1.6250 in | N/A Oxide |
| 02953839 | N/A NTN UELUP2 Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELUP207-106D1 | N/A 1.8750 in | N/A 1.3750 in | N/A Uncoated |
| 00586731 | N/A NTN UCP3 Series 95 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP319D1 | N/A 95 mm | N/A 95 mm | N/A Uncoated |
| 02166159 | N/A NTN UCP3 Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP310-115D1 | N/A 2.9375 in | N/A 1.9375 in | N/A Uncoated |
| 02135267 | N/A NTN UCP2 Series 0.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP201-008D1 | N/A 1.1875 in | N/A 0.5000 in | N/A Uncoated |
| 00586711 | N/A NTN UCP3 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP308D1 | N/A 60 mm | N/A 40 mm | N/A Uncoated |
| 00558212 | N/A NTN UELPL Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-1.1/8 | N/A 1.5625 in | N/A 1.1250 in | N/A Oxide |
| 02028882 | N/A NTN UCP Series 0.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-7/8 | N/A 1.4375 in | N/A 0.8750 in | N/A Oxide |
| 02282997 | N/A NTN UCPX Series 2.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX14-212D1 | N/A 3.5000 in | N/A 2.7500 in | N/A Uncoated |
| 00586716 | N/A NTN UCP3 Series 120 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP324D1 | N/A 160 mm | N/A 120 mm | N/A Uncoated |
| 03017698 | N/A NTN UCPX Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-2 | N/A 2.5000 in | N/A 2.0000 in | N/A Oxide |
| 02282935 | N/A NTN UCP2 Series 0.8125 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP205-013D1 | N/A 1.4375 in | N/A 0.8125 in | N/A Uncoated |
| 02282965 | N/A NTN UCP3 Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP308-108D1 | N/A 2.3594 in | N/A 1.5000 in | N/A Uncoated |
| 00561868 | N/A NTN UCP2 Series 50 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP210D1 | N/A 2.2520 in | N/A 50 mm | N/A Uncoated |
| 04059309 | N/A NTN UCP2 Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP206-103D1 | N/A 1.6875 in | N/A 1.1875 in | N/A Uncoated |
| 02135268 | N/A NTN UCP2 Series 0.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP202-010D1 | N/A 1.1875 in | N/A 0.6250 in | N/A Uncoated |