COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 

Item #

Item Name

Inside Diameter

Maximum V Value

Nominal Overall Length

Outside Diameter

00009159 N/A Bunting EW Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.5000 in N/A 1200 sfpm N/A 1/16 in N/A 1 in
00009164 N/A Bunting EW Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.5000 in N/A 1200 sfpm N/A 1/8 in N/A 1 in
00009170 N/A Bunting EW Series 0.5625 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.5625 in N/A 1200 sfpm N/A 1/8 in N/A 1.25 in
00009175 N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.6250 in N/A 1200 sfpm N/A 1/16 in N/A 1 in
00009181 N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.6250 in N/A 1200 sfpm N/A 1/8 in N/A 1 in
00009187 N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.6250 in N/A 1200 sfpm N/A 3/32 in N/A 1.1875 in
00009191 N/A Bunting TT Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.6250 in N/A 1200 sfpm N/A N/A 1.25 in
00009196 N/A Bunting EW Series 0.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.7500 in N/A 1200 sfpm N/A 1/16 in N/A 1.25 in
00009201 N/A Bunting EW Series 0.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.7500 in N/A 1200 sfpm N/A 1/8 in N/A 1.25 in
00009206 N/A Bunting EW Series 0.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.7500 in N/A 1200 sfpm N/A 1/8 in N/A 1.3750 in
00009212 N/A Bunting EW Series 0.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.7500 in N/A 1200 sfpm N/A 3/32 in N/A 1.5625 in
00009218 N/A Bunting TT Series 0.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.7500 in N/A 1200 sfpm N/A 1/8 in N/A 1.75 in
00009224 N/A Bunting EW Series 0.8750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.8750 in N/A 1200 sfpm N/A 1/8 in N/A 1.50 in
00009234 N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A 1/8 in N/A 1.50 in
00009239 N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A 1/8 in N/A 1.6250 in
00009245 N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A 1/8 in N/A 2.0000 in
00009251 N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.2500 in N/A 1200 sfpm N/A 1/8 in N/A 1.6875 in
00009256 N/A Bunting EW Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.2500 in N/A 1200 sfpm N/A 1/8 in N/A 2.0000 in
00009261 N/A Bunting EW Series 1.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.5000 in N/A 1200 sfpm N/A 1/8 in N/A 2.50 in
00009266 N/A Bunting EW Series 1.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.5000 in N/A 1200 sfpm N/A 3/16 in N/A 3.50 in
00009271 N/A Bunting TT Series 1.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.7500 in N/A 1200 sfpm N/A 1/8 in N/A 2-5/8 in
00009276 N/A Bunting EW Series 2.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 2.0000 in N/A 1200 sfpm N/A 1/8 in N/A 3.00 in
00009281 N/A Bunting EW Series 2.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 2.0000 in N/A 1200 sfpm N/A 1/4 in N/A 3.00 in
01598434 N/A Bunting EW Series 0.8750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.8750 in N/A 1200 sfpm N/A N/A 1.50 in
01628483 N/A Bunting EW Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.5000 in N/A 1200 sfpm N/A N/A 1 in
Unit of Measure
1 2 3