Item # |
Bearing Material |
Bore Diameter |
Overall Length |
Outside Diameter |
|---|---|---|---|---|
| 04383192 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 8 mm | N/A 12 mm | N/A 12 mm |
| 04540104 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 6 mm | N/A 12 mm | N/A 10 mm |
| 04546876 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 32 mm | N/A 25 mm | N/A 38 mm |
| 04682633 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 6 mm | N/A 8 mm | N/A 10 mm |
| 04837795 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 22 mm | N/A 22 mm | N/A 28 mm |
| 04856257 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 8 mm | N/A 8 mm | N/A 12 mm |
| 04895362 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 6 mm | N/A 8 mm | N/A 8 mm |
| 04981584 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 30 mm | N/A 30 mm | N/A 40 mm |
| 05065861 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 15 mm | N/A 25 mm | N/A 20 mm |
| 05067516 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 20 mm | N/A 16 mm | N/A 25 mm |
| 05072154 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 10 mm | N/A 8 mm | N/A 14 mm |
| 05148201 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 10 mm | N/A 10 mm | N/A 16 mm |
| 05167764 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 20 mm | N/A 30 mm | N/A 25 mm |
| 05211816 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 10 mm | N/A 16 mm | N/A 14 mm |
| 05255839 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 16 mm | N/A 20 mm | N/A 20 mm |
| 05555301 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 6 mm | N/A 6 mm | N/A 10 mm |
| 05582713 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 30 mm | N/A 30 mm | N/A 38 mm |
| 05601008 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 36 mm | N/A 35 mm | N/A 42 mm |
| 05623789 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 45 mm | N/A 35 mm | N/A 55 mm |
| 05629910 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 14 mm | N/A 14 mm | N/A 18 mm |
| 05799184 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 12 mm | N/A 12 mm | N/A 16 mm |
| 05799185 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 12 mm | N/A 20 mm | N/A 16 mm |
| 05799189 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 20 mm | N/A 25 mm | N/A 25 mm |
| 05816273 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 6 mm | N/A 10 mm | N/A 8 mm |
| 05888075 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 10 mm | N/A 14 mm | N/A 14 mm |