COMPANY HEADER
Print Back
Bunting CBM Series Cast Bronze Metric Plain Sleeve Bearings
Unit of Measure
1 2 

Item #

Bearing Material

Bore Diameter

Overall Length

Outside Diameter

05901233 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 16 mm N/A 16 mm N/A 20 mm
05902154 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 80 mm N/A 120 mm N/A 100 mm
05949856 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 25 mm N/A 25 mm N/A 30 mm
05997882 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 50 mm N/A 60 mm N/A 60 mm
06098458 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 20 mm N/A 20 mm N/A 25 mm
06100069 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 16 mm N/A 25 mm N/A 20 mm
06125313 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 12 mm N/A 16 mm N/A 16 mm
06239529 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 12 mm N/A 16 mm N/A 18 mm
06777943 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 22 mm N/A 28 mm N/A 28 mm
06967861 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 12 mm N/A 16 mm N/A 15 mm
07051890 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 70 mm N/A 120 mm N/A 80 mm
07051891 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 100 mm N/A 80 mm N/A 120 mm
07239597 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 12 mm N/A 20 mm N/A 18 mm
07289190 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 40 mm N/A 40 mm N/A 50 mm
07363827 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 12 mm N/A 20 mm N/A 15 mm
07510012 N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) N/A 10 mm N/A 10 mm N/A 14 mm
Unit of Measure
1 2