Item # |
Bearing Material |
Bore Diameter |
Overall Length |
Outside Diameter |
|---|---|---|---|---|
| 05901233 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 16 mm | N/A 16 mm | N/A 20 mm |
| 05902154 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 80 mm | N/A 120 mm | N/A 100 mm |
| 05949856 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 25 mm | N/A 25 mm | N/A 30 mm |
| 05997882 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 50 mm | N/A 60 mm | N/A 60 mm |
| 06098458 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 20 mm | N/A 20 mm | N/A 25 mm |
| 06100069 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 16 mm | N/A 25 mm | N/A 20 mm |
| 06125313 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 12 mm | N/A 16 mm | N/A 16 mm |
| 06239529 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 12 mm | N/A 16 mm | N/A 18 mm |
| 06777943 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 22 mm | N/A 28 mm | N/A 28 mm |
| 06967861 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 12 mm | N/A 16 mm | N/A 15 mm |
| 07051890 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 70 mm | N/A 120 mm | N/A 80 mm |
| 07051891 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 100 mm | N/A 80 mm | N/A 120 mm |
| 07239597 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 12 mm | N/A 20 mm | N/A 18 mm |
| 07289190 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 40 mm | N/A 40 mm | N/A 50 mm |
| 07363827 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 12 mm | N/A 20 mm | N/A 15 mm |
| 07510012 | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | N/A 10 mm | N/A 10 mm | N/A 14 mm |