COMPANY HEADER
Print Back
Bunting EBCF Series ECO Flanged Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

07635850 N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.3750 in
07643199 N/A Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.3750 in
07643200 N/A Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.5000 in
07643201 N/A Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 0.5000 in
07643202 N/A Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 0.7500 in
07643203 N/A Bunting EBCF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 0.5000 in
07643204 N/A Bunting EBCF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 0.6250 in
07643205 N/A Bunting EBCF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 0.7500 in
07643206 N/A Bunting EBCF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 1.0000 in
07643207 N/A Bunting EBCF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 0.5000 in
07643208 N/A Bunting EBCF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.7500 in N/A 1.1250 in N/A 1/8 in N/A 0.5000 in
07643209 N/A Bunting EBCF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.0000 in
07643210 N/A Bunting EBCF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.2500 in
07643211 N/A Bunting EBCF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 0.7500 in
07643212 N/A Bunting EBCF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 1.0000 in
07643213 N/A Bunting EBCF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 1.5000 in
07643214 N/A Bunting EBCF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 3/16 in N/A 1.0000 in
07643215 N/A Bunting EBCF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 3/16 in N/A 1.2500 in
07643216 N/A Bunting EBCF Series 1.5000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.5000 in N/A 2.0000 in N/A 3/16 in N/A 1.5000 in
07643217 N/A Bunting EBCF Series 2.0000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 2.0000 in N/A 2.5000 in N/A 1/8 in N/A 2.0000 in
08005182 N/A Bunting ECOF Series 0.18750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.1875 in N/A 0.4375 in N/A 1/16 in N/A 0.1875 in
08005183 N/A Bunting ECOF Series 0.18750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.1875 in N/A 0.4375 in N/A 1/16 in N/A 0.2500 in
08005184 N/A Bunting ECOF Series 0.18750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.1875 in N/A 0.4375 in N/A 1/16 in N/A 0.3125 in
08005185 N/A Bunting ECOF Series 0.18750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.1875 in N/A 0.4375 in N/A 1/16 in N/A 0.3750 in
08005186 N/A Bunting ECOF Series 0.18750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.1875 in N/A 0.4375 in N/A 1/16 in N/A 0.5000 in
Unit of Measure
1 2 3 4 5