Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 08005262 | N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.0000 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.2500 in |
| 08005263 | N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 0.7500 in |
| 08005264 | N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 1.0000 in |
| 08005265 | N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 1.5000 in |
| 08005266 | N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 1.7500 in |
| 08005267 | N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 2.0000 in |
| 08005268 | N/A Bunting ECOF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 3/16 in | N/A 1.0000 in |
| 08005269 | N/A Bunting ECOF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 3/16 in | N/A 1.2500 in |
| 08005270 | N/A Bunting ECOF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 3/16 in | N/A 1.5000 in |
| 08005271 | N/A Bunting ECOF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 3/16 in | N/A 1.7500 in |
| 08005272 | N/A Bunting ECOF Series 1.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.5000 in | N/A 2.0000 in | N/A 3/16 in | N/A 1.5000 in |
| 08005273 | N/A Bunting ECOF Series 1.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.6250 in | N/A 2.2500 in | N/A 3/16 in | N/A 2.0000 in |
| 08005274 | N/A Bunting ECOF Series 1.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.7500 in | N/A 3.0000 in | N/A 1/4 in | N/A 2.5000 in |
| 08005275 | N/A Bunting ECOF Series 2.0000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 2.0000 in | N/A 2.5000 in | N/A 1/8 in | N/A 2.0000 in |