COMPANY HEADER
Print Back
Bunting EBCF Series ECO Flanged Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

08005187 N/A Bunting ECOF Series 0.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.1875 in
08005188 N/A Bunting ECOF Series 0.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.2500 in
08005189 N/A Bunting ECOF Series 0.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.3750 in
08005190 N/A Bunting ECOF Series 0.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.4375 in
08005191 N/A Bunting ECOF Series 0.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.5000 in
08005192 N/A Bunting ECOF Series 0.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.6250 in
08005193 N/A Bunting ECOF Series 0.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.7500 in
08005194 N/A Bunting ECOF Series 0.3125 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3125 in N/A 0.5625 in N/A 1/16 in N/A 0.3750 in
08005195 N/A Bunting ECOF Series 0.3125 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3125 in N/A 0.5625 in N/A 1/16 in N/A 0.5000 in
08005196 N/A Bunting ECOF Series 0.3125 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3125 in N/A 0.5625 in N/A 1/16 in N/A 0.7500 in
08005197 N/A Bunting ECOF Series 0.3125 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3125 in N/A 0.6875 in N/A 1/16 in N/A 0.3750 in
08005198 N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.2500 in
08005199 N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.5000 in
08005200 N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.7500 in
08005201 N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 1.0000 in
08005202 N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.5000 in
08005203 N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.7500 in
08005204 N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 0.5000 in
08005205 N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 0.7500 in
08005206 N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 1.0000 in
08005207 N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 1.2500 in
08005208 N/A Bunting ECOF Series 0.4375 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.4375 in N/A 0.6875 in N/A 1/16 in N/A 0.5000 in
08005209 N/A Bunting ECOF Series 0.4375 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.4375 in N/A 0.6875 in N/A 1/16 in N/A 0.7500 in
08005210 N/A Bunting ECOF Series 0.4375 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.4375 in N/A 0.8750 in N/A 1/8 in N/A 0.7500 in
08005211 N/A Bunting ECOF Series 0.4375 Inch (in) Bore Diameter ECO Flanged Bearing N/A 0.4375 in N/A 0.8750 in N/A 1/8 in N/A 1.2500 in
Unit of Measure
1 2 3 4 5