Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 08005212 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.3125 in |
| 08005213 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.3750 in |
| 08005214 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.5000 in |
| 08005215 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.6250 in |
| 08005216 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.7500 in |
| 08005217 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 1.2500 in |
| 08005218 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 1.5000 in |
| 08005219 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.3125 in |
| 08005220 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.5000 in |
| 08005221 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.7500 in |
| 08005222 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 1 in | N/A 1/8 in | N/A 0.5000 in |
| 08005223 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 1 in | N/A 1/8 in | N/A 0.6250 in |
| 08005224 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 1 in | N/A 1/8 in | N/A 0.7500 in |
| 08005225 | N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.5000 in | N/A 1 in | N/A 1/8 in | N/A 1.2500 in |
| 08005226 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 0.6250 in |
| 08005227 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 0.7500 in |
| 08005228 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 1.0000 in |
| 08005229 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 1.1250 in |
| 08005230 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 0.7500 in |
| 08005231 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 1.0000 in |
| 08005232 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 1.2500 in |
| 08005233 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 1.5000 in |
| 08005234 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1.1250 in | N/A 1/8 in | N/A 0.5000 in |
| 08005235 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1.1250 in | N/A 1/8 in | N/A 0.6250 in |
| 08005236 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1.1250 in | N/A 1/8 in | N/A 0.7500 in |