Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 08005237 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1.1250 in | N/A 1/8 in | N/A 1.2500 in |
| 08005238 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.6250 in | N/A 1.250 in | N/A 3/16 in | N/A 1.0000 in |
| 08005239 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.1250 in | N/A 1/8 in | N/A 0.5000 in |
| 08005240 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.1250 in | N/A 1/8 in | N/A 0.7500 in |
| 08005241 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 1/8 in | N/A 0.5625 in |
| 08005242 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 1/8 in | N/A 0.7500 in |
| 08005243 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 1/8 in | N/A 1.0000 in |
| 08005244 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 1/8 in | N/A 1.1250 in |
| 08005245 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 1/8 in | N/A 1.2500 in |
| 08005246 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 1/8 in | N/A 1.5000 in |
| 08005247 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 3/16 in | N/A 0.6250 in |
| 08005248 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 3/16 in | N/A 0.7500 in |
| 08005249 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 3/16 in | N/A 1.0000 in |
| 08005250 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 3/16 in | N/A 1.1250 in |
| 08005251 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 3/16 in | N/A 1.2500 in |
| 08005252 | N/A Bunting ECOF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 3/16 in | N/A 1.5000 in |
| 08005253 | N/A Bunting ECOF Series 0.8750 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.8750 in | N/A 1.250 in | N/A 3/16 in | N/A 0.5000 in |
| 08005254 | N/A Bunting ECOF Series 0.8750 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.8750 in | N/A 1.250 in | N/A 3/16 in | N/A 0.7500 in |
| 08005255 | N/A Bunting ECOF Series 0.8750 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.8750 in | N/A 1.250 in | N/A 3/16 in | N/A 1.0000 in |
| 08005256 | N/A Bunting ECOF Series 0.8750 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.8750 in | N/A 1.5000 in | N/A 1/8 in | N/A 0.7500 in |
| 08005257 | N/A Bunting ECOF Series 0.8750 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.8750 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.0000 in |
| 08005258 | N/A Bunting ECOF Series 0.8750 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.8750 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.2500 in |
| 08005259 | N/A Bunting ECOF Series 0.8750 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.8750 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.5000 in |
| 08005260 | N/A Bunting ECOF Series 0.8750 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 0.8750 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.7500 in |
| 08005261 | N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing | N/A 1.0000 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.0000 in |