COMPANY HEADER
Print Back
Bunting EBCF Series ECO Flanged Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

08005262 N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 1.2500 in
08005263 N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 0.7500 in
08005264 N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 1.0000 in
08005265 N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 1.5000 in
08005266 N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 1.7500 in
08005267 N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 2.0000 in
08005268 N/A Bunting ECOF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 3/16 in N/A 1.0000 in
08005269 N/A Bunting ECOF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 3/16 in N/A 1.2500 in
08005270 N/A Bunting ECOF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 3/16 in N/A 1.5000 in
08005271 N/A Bunting ECOF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 3/16 in N/A 1.7500 in
08005272 N/A Bunting ECOF Series 1.5000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.5000 in N/A 2.0000 in N/A 3/16 in N/A 1.5000 in
08005273 N/A Bunting ECOF Series 1.6250 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.6250 in N/A 2.2500 in N/A 3/16 in N/A 2.0000 in
08005274 N/A Bunting ECOF Series 1.7500 Inch (in) Bore Diameter ECO Flanged Bearing N/A 1.7500 in N/A 3.0000 in N/A 1/4 in N/A 2.5000 in
08005275 N/A Bunting ECOF Series 2.0000 Inch (in) Bore Diameter ECO Flanged Bearing N/A 2.0000 in N/A 2.5000 in N/A 1/8 in N/A 2.0000 in
Unit of Measure
1 2 3 4 5