Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 07630465 | N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 3/16 in | N/A 1.0000 in |
| 07658887 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.3750 in |
| 08005860 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1875 in | N/A 0.4375 in | N/A 1/16 in | N/A 0.1875 in |
| 08005861 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1875 in | N/A 0.4375 in | N/A 1/16 in | N/A 0.2500 in |
| 08005862 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1875 in | N/A 0.4375 in | N/A 1/16 in | N/A 0.3125 in |
| 08005863 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1875 in | N/A 0.4375 in | N/A 1/16 in | N/A 0.3750 in |
| 08005864 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1875 in | N/A 0.4375 in | N/A 1/16 in | N/A 0.5000 in |
| 08005865 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.1875 in |
| 08005866 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.2500 in |
| 08005867 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.3750 in |
| 08005868 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.4375 in |
| 08005869 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.5000 in |
| 08005870 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.6250 in |
| 08005871 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.7500 in |
| 08005872 | N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3125 in | N/A 0.5625 in | N/A 1/16 in | N/A 0.3750 in |
| 08005873 | N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3125 in | N/A 0.5625 in | N/A 1/16 in | N/A 0.5000 in |
| 08005874 | N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3125 in | N/A 0.5625 in | N/A 1/16 in | N/A 0.7500 in |
| 08005875 | N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3125 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.3750 in |
| 08005876 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.2500 in |
| 08005877 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.3750 in |
| 08005878 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.5000 in |
| 08005879 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.7500 in |
| 08005880 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 1.0000 in |
| 08005881 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.5000 in |
| 08005882 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.7500 in |