Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 08005933 | N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.8750 in | N/A 1.250 in | N/A 3/16 in | N/A 0.5000 in |
| 08005934 | N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.8750 in | N/A 1.250 in | N/A 3/16 in | N/A 0.7500 in |
| 08005935 | N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.8750 in | N/A 1.250 in | N/A 3/16 in | N/A 1.0000 in |
| 08005936 | N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.8750 in | N/A 1.5000 in | N/A 1/8 in | N/A 0.7500 in |
| 08005937 | N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.8750 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.0000 in |
| 08005938 | N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.8750 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.2500 in |
| 08005939 | N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.8750 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.5000 in |
| 08005940 | N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.8750 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.7500 in |
| 08005941 | N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.0000 in |
| 08005942 | N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.2500 in |
| 08005943 | N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.5000 in |
| 08005944 | N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 0.7500 in |
| 08005945 | N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 1.0000 in |
| 08005946 | N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 1.5000 in |
| 08005947 | N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 1.7500 in |
| 08005948 | N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 2.0000 in |
| 08005949 | N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 3/16 in | N/A 1.2500 in |
| 08005950 | N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 3/16 in | N/A 1.5000 in |
| 08005951 | N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 3/16 in | N/A 1.7500 in |
| 08005952 | N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.5000 in | N/A 2.0000 in | N/A 3/16 in | N/A 1.5000 in |
| 08005953 | N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 1.6250 in | N/A 2.2500 in | N/A 3/16 in | N/A 2.0000 in |
| 08005954 | N/A Bunting EXEP Series 1.7500 Inch (in) Bore Diameter Flanged Bearing | N/A 1.7500 in | N/A 3.0000 in | N/A 1/4 in | N/A 2.5000 in |
| 08005955 | N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 2.0000 in | N/A 2.5000 in | N/A 1/8 in | N/A 2.0000 in |