COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 4 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

08005908 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.0000 in
08005909 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.1250 in
08005910 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 0.7500 in
08005911 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.0000 in
08005912 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.2500 in
08005913 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.5000 in
08005914 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 1/8 in N/A 0.5000 in
08005915 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 1/8 in N/A 0.6250 in
08005916 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 1/8 in N/A 0.7500 in
08005917 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 1/8 in N/A 1.0000 in
08005918 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 1/8 in N/A 1.2500 in
08005919 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.250 in N/A 3/16 in N/A 1.0000 in
08005920 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1250 in N/A 1/8 in N/A 0.7500 in
08005921 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 0.5625 in
08005922 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 0.7500 in
08005923 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 1.0000 in
08005924 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 1.1250 in
08005925 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 1.2500 in
08005926 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 1.5000 in
08005927 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 0.6250 in
08005928 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 0.7500 in
08005929 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.0000 in
08005930 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.1250 in
08005931 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.2500 in
08005932 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.5000 in
Unit of Measure
1 2 3 4