COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

00003682 N/A Bunting FF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.4688 in N/A 3/64 in N/A 0.3750 in
00003708 N/A Bunting FF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.6875 in
00003746 N/A Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6250 in N/A 1/16 in N/A 0.3750 in
00003748 N/A Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6250 in N/A 1/16 in N/A 0.2500 in
00003809 N/A Bunting FF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.9375 in N/A 1/8 in N/A 0.7500 in
00003859 N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1875 in N/A 1/8 in N/A 1.1875 in
00003868 N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.5000 in N/A 1/8 in N/A 1.0000 in
00003874 N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.3125 in N/A 1/8 in N/A 1.0000 in
00003888 N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.875 in N/A 1/8 in N/A 1.2500 in
00003894 N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 1/8 in N/A 1.7500 in
00003904 N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.875 in N/A 1/8 in N/A 1.5000 in
00003907 N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.7500 in N/A 7/32 in N/A 1.2500 in
00003929 N/A Bunting FF Series 1.3750 Inch (in) Bore Diameter Flanged Bearing N/A 1.3750 in N/A 2.0000 in N/A 1/8 in N/A 0.7500 in
00003949 N/A Bunting FF Series 2.0000 Inch (in) Bore Diameter Flanged Bearing N/A 2.0000 in N/A 3.0000 in N/A 3/8 in N/A 2.3750 in
00003956 N/A Bunting FF Series 3.0000 Inch (in) Bore Diameter Flanged Bearing N/A 3.0000 in N/A 4.0000 in N/A 3/8 in N/A 2.3750 in
00008703 N/A Bunting FFB Series 0.1250 Inch (in) Bore Diameter Flanged Bearing N/A 0.1250 in N/A 0.3750 in N/A 3/64 in N/A 0.2500 in
00008707 N/A Bunting FFB Series 0.1250 Inch (in) Bore Diameter Flanged Bearing N/A 0.1250 in N/A 0.3750 in N/A 3/64 in N/A 0.3750 in
00008711 N/A Bunting FFB Series 0.1875 Inch (in) Bore Diameter Flanged Bearing N/A 0.1875 in N/A 0.3750 in N/A 3/64 in N/A 0.1250 in
00008715 N/A Bunting FFB Series 0.1875 Inch (in) Bore Diameter Flanged Bearing N/A 0.1875 in N/A 0.3750 in N/A 3/64 in N/A 0.2500 in
00008719 N/A Bunting EF Series 0.1875 Inch (in) Bore Diameter Flanged Bearing N/A 0.1875 in N/A 0.4375 in N/A 1/16 in N/A 0.3750 in
00008724 N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.2500 in
00008729 N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.3750 in
00008734 N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.5000 in
00008739 N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.6250 in
00008742 N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 1/16 in N/A 0.7500 in
Unit of Measure
 1 2 3 4 5 »