Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 00009124 | N/A Bunting EF Series 2.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 2.0000 in | N/A 2.5000 in | N/A 1/8 in | N/A 2.0000 in |
| 00009975 | N/A Bunting EF Series 0.4375 Inch (in) Bore Diameter Flanged Bearing | N/A 0.4375 in | N/A 0.8750 in | N/A 1/8 in | N/A 1.2500 in |
| 00009978 | N/A Bunting EF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 1.0000 in |
| 00009981 | N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 0.6250 in |
| 00009984 | N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 0.7500 in |
| 00009987 | N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 1.0000 in |
| 00009990 | N/A Bunting EF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 3/16 in | N/A 1.7500 in |
| 00009993 | N/A Bunting EF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 3/16 in | N/A 1.2500 in |
| 00010000 | N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.7500 in | N/A 1.250 in | N/A 1/8 in | N/A 0.5625 in |
| 00010004 | N/A Bunting FFB Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1875 in | N/A 0.3750 in | N/A 3/64 in | N/A 0.3750 in |
| 00010008 | N/A Bunting FFB Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 3/64 in | N/A 0.2500 in |
| 00010012 | N/A Bunting FFB Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 3/64 in | N/A 0.3750 in |
| 00010016 | N/A Bunting FFB Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 3/64 in | N/A 0.5000 in |
| 00010021 | N/A Bunting FFB Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 3/64 in | N/A 0.6250 in |
| 00010025 | N/A Bunting FFB Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 3/64 in | N/A 0.7500 in |
| 00010030 | N/A Bunting FFB Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3125 in | N/A 0.6250 in | N/A 3/32 in | N/A 0.3750 in |
| 00010035 | N/A Bunting FFB Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3125 in | N/A 0.6250 in | N/A 3/32 in | N/A 0.7500 in |
| 00010040 | N/A Bunting FFB Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3125 in | N/A 0.6875 in | N/A 3/32 in | N/A 0.3750 in |
| 00010045 | N/A Bunting EF Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3125 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.3750 in |
| 00010048 | N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 3/32 in | N/A 0.5000 in |
| 00010052 | N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.5000 in |
| 00010055 | N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.7500 in |
| 00010059 | N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 1.0000 in |
| 00010064 | N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.5000 in |
| 00010068 | N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.7500 in |