Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 00010254 | N/A Bunting EF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 3/16 in | N/A 1.5000 in |
| 00010257 | N/A Bunting EF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 3/16 in | N/A 1.7500 in |
| 00010260 | N/A Bunting FFB Series 1.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.5000 in | N/A 2.0625 in | N/A 3/16 in | N/A 1.5000 in |
| 00010263 | N/A Bunting EF Series 1.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.5000 in | N/A 2.0000 in | N/A 3/16 in | N/A 1.5000 in |
| 00010270 | N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.6250 in | N/A 1.1250 in | N/A 1/8 in | N/A 0.6250 in |
| 01537706 | N/A Bunting FF Series 0.1250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1250 in | N/A 0.3125 in | N/A 1/16 in | N/A 0.3750 in |
| 01636604 | N/A Bunting EF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/16 in | N/A 0.6250 in |
| 01848016 | N/A Bunting EF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/16 in | N/A 0.3125 in |
| 02141203 | N/A Bunting EF Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1875 in | N/A 0.4375 in | N/A 1/8 in | N/A 0.3125 in |
| 02453524 | N/A Bunting FF Series 1.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 1.6250 in | N/A 2.2500 in | N/A 3/16 in | N/A 2.0000 in |
| 02561481 | N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.1875 in |
| 02583114 | N/A Bunting FF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/16 in | N/A 0.5000 in |
| 02781661 | N/A Bunting FF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.6250 in | N/A 1/16 in | N/A 0.7500 in |
| 02787804 | N/A Bunting FF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.6250 in | N/A 1/8 in | N/A 0.6250 in |
| 02857830 | N/A Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6250 in | N/A 1/8 in | N/A 0.6250 in |
| 02946377 | N/A Bunting FF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/16 in | N/A 0.5000 in |
| 02982374 | N/A Bunting FF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 3/16 in | N/A 0.7500 in |
| 03451319 | N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.7500 in | N/A 1.5000 in | N/A 1/16 in | N/A 0.7500 in |
| 03460769 | N/A Bunting FF Series 1.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 1.3750 in | N/A 2.0000 in | N/A 1/8 in | N/A 1.0000 in |
| 03469668 | N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.7500 in | N/A 1.1250 in | N/A 1/16 in | N/A 0.7500 in |
| 03490874 | N/A Bunting FF Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3125 in | N/A 0.5625 in | N/A 1/16 in | N/A 0.3750 in |
| 03530939 | N/A Bunting FFM Series | N/A 16 mm | N/A 24 mm | N/A 2 mm | N/A 20 mm |
| 03538106 | N/A Bunting EF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 3/32 in | N/A 0.3125 in |
| 03649584 | N/A Bunting FF Series 1.7500 Inch (in) Bore Diameter Flanged Bearing | N/A 1.7500 in | N/A 3.0000 in | N/A 1/8 in | N/A 2.5000 in |
| 03891069 | N/A Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6250 in | N/A 1/16 in | N/A 0.5000 in |