Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 00003682 | N/A Bunting FF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.4688 in | N/A 3/64 in | N/A 0.3750 in |
| 00003708 | N/A Bunting FF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.6875 in |
| 00003746 | N/A Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6250 in | N/A 1/16 in | N/A 0.3750 in |
| 00003748 | N/A Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6250 in | N/A 1/16 in | N/A 0.2500 in |
| 00003809 | N/A Bunting FF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.9375 in | N/A 1/8 in | N/A 0.7500 in |
| 00003859 | N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.7500 in | N/A 1.1875 in | N/A 1/8 in | N/A 1.1875 in |
| 00003868 | N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.7500 in | N/A 1.5000 in | N/A 1/8 in | N/A 1.0000 in |
| 00003874 | N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.7500 in | N/A 1.3125 in | N/A 1/8 in | N/A 1.0000 in |
| 00003888 | N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.875 in | N/A 1/8 in | N/A 1.2500 in |
| 00003894 | N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 1/8 in | N/A 1.7500 in |
| 00003904 | N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.875 in | N/A 1/8 in | N/A 1.5000 in |
| 00003907 | N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.7500 in | N/A 7/32 in | N/A 1.2500 in |
| 00003929 | N/A Bunting FF Series 1.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 1.3750 in | N/A 2.0000 in | N/A 1/8 in | N/A 0.7500 in |
| 00003949 | N/A Bunting FF Series 2.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 2.0000 in | N/A 3.0000 in | N/A 3/8 in | N/A 2.3750 in |
| 00003956 | N/A Bunting FF Series 3.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 3.0000 in | N/A 4.0000 in | N/A 3/8 in | N/A 2.3750 in |
| 00008703 | N/A Bunting FFB Series 0.1250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1250 in | N/A 0.3750 in | N/A 3/64 in | N/A 0.2500 in |
| 00008707 | N/A Bunting FFB Series 0.1250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1250 in | N/A 0.3750 in | N/A 3/64 in | N/A 0.3750 in |
| 00008711 | N/A Bunting FFB Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1875 in | N/A 0.3750 in | N/A 3/64 in | N/A 0.1250 in |
| 00008715 | N/A Bunting FFB Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1875 in | N/A 0.3750 in | N/A 3/64 in | N/A 0.2500 in |
| 00008719 | N/A Bunting EF Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1875 in | N/A 0.4375 in | N/A 1/16 in | N/A 0.3750 in |
| 00008724 | N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.2500 in |
| 00008729 | N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.3750 in |
| 00008734 | N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.5000 in |
| 00008739 | N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.6250 in |
| 00008742 | N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 0.2500 in | N/A 0.5000 in | N/A 1/16 in | N/A 0.7500 in |