Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 05406689 | N/A Bunting FFM Series | N/A 12 mm | N/A 18 mm | N/A 1.5 mm | N/A 8 mm |
| 05419343 | N/A Bunting FFM Series | N/A 20 mm | N/A 32 mm | N/A 3 mm | N/A 25 mm |
| 05431961 | N/A Bunting FFM Series | N/A 5 mm | N/A 11 mm | N/A 1.5 mm | N/A 6 mm |
| 05431962 | N/A Bunting FFM Series | N/A 20 mm | N/A 28 mm | N/A 2 mm | N/A 12 mm |
| 05502123 | N/A Bunting FFM Series | N/A 15 mm | N/A 27 mm | N/A 3 mm | N/A 20 mm |
| 05558801 | N/A Bunting FFM Series | N/A 12 mm | N/A 24 mm | N/A 3 mm | N/A 8 mm |
| 05601020 | N/A Bunting FFM Series | N/A 30 mm | N/A 46 mm | N/A 4 mm | N/A 25 mm |
| 05657373 | N/A Bunting FF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 1.2500 in | N/A 1.6875 in | N/A 1/16 in | N/A 0.5000 in |
| 05757568 | N/A Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6250 in | N/A 3/32 in | N/A 0.5000 in |
| 05767373 | N/A Bunting FFM Series | N/A 5 mm | N/A 11 mm | N/A 1.5 mm | N/A 12 mm |
| 05790279 | N/A Bunting FFM Series | N/A 12 mm | N/A 18 mm | N/A 1.5 mm | N/A 16 mm |
| 05790941 | N/A Bunting FFM Series | N/A 6 mm | N/A 13 mm | N/A 2 mm | N/A 10 mm |
| 05812325 | N/A Bunting FF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.5000 in |
| 05826660 | N/A Bunting FFM Series | N/A 12 mm | N/A 23 mm | N/A 3 mm | N/A 12 mm |
| 05830351 | N/A Bunting FFM Series | N/A 16 mm | N/A 24 mm | N/A 2 mm | N/A 25 mm |
| 05841395 | N/A Bunting FFM Series | N/A 22 mm | N/A 36 mm | N/A 3.5 mm | N/A 18 mm |
| 05889461 | N/A Bunting FFM Series | N/A 10 mm | N/A 21 mm | N/A 3 mm | N/A 16 mm |
| 05894758 | N/A Bunting FFM Series | N/A 16 mm | N/A 28 mm | N/A 3 mm | N/A 25 mm |
| 05894760 | N/A Bunting FFM Series | N/A 30 mm | N/A 46 mm | N/A 4 mm | N/A 30 mm |
| 05906220 | N/A Bunting FFM Series | N/A 8 mm | N/A 16 mm | N/A 2 mm | N/A 16 mm |
| 05960206 | N/A Bunting FF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.9375 in | N/A 1/8 in | N/A 0.5000 in |
| 05968364 | N/A Bunting BBEF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing | N/A 1.2500 in | N/A 1.7500 in | N/A 1/8 in | N/A 1.0000 in |
| 06001684 | N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.6875 in | N/A 1/8 in | N/A 0.4063 in |
| 06015174 | N/A Bunting FFM Series | N/A 12 mm | N/A 23 mm | N/A 3 mm | N/A 20 mm |
| 06016538 | N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.6250 in | N/A 1.1250 in | N/A 1/8 in | N/A 1.0000 in |